Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   EasyPact TVS contactors
LC1E65U5 Product picture Schneider Electric

LC1E65U5

Green premium brand logo
LC1E65U5 Product picture Schneider Electric
LC1E65U5
Green premium brand logo

EasyPact TVS contactor 3P(3 NO) - AC-3 - <= 440 V 65A - 240 V AC coil

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    EasyPact
    product name
    EasyPact TVS
    product or component type
    Contactor
    device short name
    LC1E
    contactor application
    Motor control
    Resistive load
    utilisation category
    AC-3
    AC-1
    poles description
    3P
    power pole contact composition
    3 NO
    [Ue] rated operational voltage
    Power circuit: <= 690 V AC 50/60 Hz
    [Ie] rated operational current
    65 A (at <60 °C) at <= 440 V AC AC-3 for power circuit
    80 A (at <60 °C) at <= 440 V AC AC-1 for power circuit
    motor power kW
    18.5 kW at 220...230 V AC 50/60 Hz (AC-3)
    30 kW at 380...400 V AC 50/60 Hz (AC-3)
    37 kW at 415 V AC 50/60 Hz (AC-3)
    37 kW at 440 V AC 50/60 Hz (AC-3)
    37 kW at 500 V AC 50/60 Hz (AC-3)
    37 kW at 660...690 V AC 50/60 Hz (AC-3)
    control circuit type
    AC at 50 Hz
    [Uc] control circuit voltage
    240 V AC 50 Hz
    height
    127 mm
    width
    75 mm
    depth
    114 mm
    net weight
    0.98 kg
    colour
    Grey (RAL 7011)
    Complementary
    auxiliary contact composition
    1 NO + 1 NC
    [Uimp] rated impulse withstand voltage
    6 kV coil not connected to the power circuit conforming to IEC 60947
    [Ui] rated insulation voltage
    690 V conforming to IEC 60947-4-1
    overvoltage category
    III
    Irms rated making capacity
    650 A at 440 V AC for power circuit conforming to IEC 60947-4-1
    rated breaking capacity
    520 A at 440 V for power circuit conforming to IEC 60947
    [Icw] rated short-time withstand current
    520 A 40 °C - 10 s for power circuit
    260 A 40 °C - 60 s for power circuit
    110 A 40 °C - 600 s for power circuit
    associated fuse rating
    10 A gG at <= 690 V coordination type 1 for control circuit conforming to IEC 60947-5-1
    125 A gG at <= 690 V coordination type 1 for power circuit
    average impedance
    1 mOhm - Ith 80 A 50 Hz for power circuit
    power dissipation per pole
    4.2 W AC-3
    6.4 W AC-1
    control circuit voltage limits
    Operational: 0.85...1.1 Uc at 50 Hz (at <55 °C)
    Drop-out: 0.3...0.6 Uc at 50 Hz (at <55 °C)
    operating time
    20...26 ms on closing
    8...12 ms on opening
    mechanical durability
    5000000 cycles
    maximum operating rate
    1200 cyc/h 60 °C
    inrush power in VA
    160 VA 50 Hz cos phi 0.75 (at 20 °C)
    140 VA 60 Hz cos phi 0.75 (at 20 °C)
    hold-in power consumption in VA
    15 VA 50 Hz cos phi 0.3 (at 20 °C)
    13 VA 60 Hz cos phi 0.3 (at 20 °C)
    heat dissipation
    6…10 W for control circuit
    minimum switching current
    5 mA for control circuit
    minimum switching voltage
    17 V for control circuit
    non-overlap time
    1.5 ms on energisation guaranteed between NC and NO contact
    1.5 ms on de-energisation guaranteed between NC and NO contact
    insulation resistance
    > 10 MOhm for control circuit
    electrical durability
    350000 cycles AC-1
    900000 cycles AC-3
    mounting support
    Plate
    DIN rail
    connections - terminals
    Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: flexible without cable end
    Control circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: flexible without cable end
    Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: flexible with cable end
    Control circuit: screw clamp terminals 2 1…2.5 mm² - cable stiffness: flexible with cable end
    Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: solid without cable end
    Control circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: solid without cable end
    Power circuit: screw clamp terminals 1 2.5…25 mm² - cable stiffness: flexible with cable end
    Power circuit: screw clamp terminals 2 2.5…10 mm² - cable stiffness: flexible with cable end
    Power circuit: screw clamp terminals 1 2.5…25 mm² - cable stiffness: solid without cable end
    Power circuit: screw clamp terminals 2 2.5…16 mm² - cable stiffness: solid without cable end
    tightening torque
    Control circuit: 1.2 N.m
    Power circuit: 5 N.m
    Environment
    standards
    IEC 60947-4-1
    IEC 60947-1
    IEC 60947-5-1
    product certifications
    EAC
    IP degree of protection
    IP2x conforming to IEC 60529
    protective treatment
    TH (pollution degree 3) conforming to IEC 60068
    pollution degree
    3
    ambient air temperature for operation
    -5…55 °C
    ambient air temperature for storage
    -60…80 °C
    permissible ambient air temperature around the device
    -20…70 °C at Uc
    operating altitude
    3000 m without derating
    fire resistance
    850 °C conforming to IEC 60695-2-1
    mechanical robustness
    Vibrations contactor open: 1.5 Gn, 5...300 Hz
    Vibrations contactor closed: 3 Gn, 5...300 Hz
    Shocks contactor open: 6 Gn for 11 ms
    Shocks contactor closed: 7 Gn for 11 ms
    Packing Units
    Package 1 Weight
    981.000 g
    Package 1 Height
    11.400 cm
    Package 1 width
    7.500 cm
    Package 1 Length
    12.700 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more
    View less

    Documents

    Language
    • All Languages7
    • English7
    • Chinese1
    • Portuguese1
    • Russian1
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 42.9 MB
    Date 5/6/20
    Files in document
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format stp
    Size 7.3 MB
    Date 9/24/18
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 931.9 KB
    Date 5/30/18
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.8 MB
    Date 5/12/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LC1E65U5 : LC1E65U5_ROHS_CHINA_DECLARATION
    Description
    LC1E65U5_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 11/24/20
    Description
    LC1E65U5_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LC1E65U5 : LC1E65U5_ROHS_DECLARATION
    Description
    LC1E65U5_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 11/24/20
    Description
    LC1E65U5_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LC1E65U5 : LC1E65U5_REACH_DECLARATION
    Description
    LC1E65U5_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 11/24/20
    Description
    LC1E65U5_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.