Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   TeSys LE Enclosed Motor Starter
LE1M35N712 Product picture Schneider Electric

LE1M35N712

Green premium brand logo
LE1M35N712 Product picture Schneider Electric
LE1M35N712
Green premium brand logo

TeSys LE - enclosed DOL starter - 3.7...5.5 A - 415 V AC coil

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys LE
    device short name
    LE1M
    product or component type
    Enclosed DOL starter
    device application
    Standard
    utilisation category
    AC-3
    device composition
    Contactor
    Earth terminal
    Neutral terminal
    Thermal overload relay
    thermal protection adjustment range
    3.7…5.5 A
    motor power kW
    0.75 kW at 240 V AC 50/60 Hz
    2.2 kW at 415 V AC 50/60 Hz
    1.1 kW at 220/230 V AC 50/60 Hz
    2.2 kW at 380/400 V AC 50/60 Hz
    [Uc] control circuit voltage
    415 V AC 50/60 Hz
    control type
    Push-button start green I
    Push-button stop/reset red O
    Complementary
    local signalling
    Operating: LED (yellow)
    cable entry number
    2 ISO20 top
    2 ISO25 top
    2 Pg 13 top
    2 Pg 21 top
    2 ISO20 bottom
    2 ISO25 bottom
    2 Pg 13 bottom
    2 Pg 21 bottom
    2 Pg 16 top
    2 Pg 16 bottom
    width
    78 mm
    height
    160 mm
    depth
    108 mm
    net weight
    0.6 kg
    Environment
    material
    ABS (acrylonitrile butadiene-styrene)
    IP degree of protection
    IP65 conforming to IEC 60529
    standards
    IEC 60947-4-1
    ambient air temperature for operation
    -5…40 °C
    environmental characteristic
    Standard environment
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English10
    • French4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for LE1M35N712: TeSys LE - enclosed DOL starter - 3.7...5.5 A - 415 V AC coil (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for LE1M35N712: TeSys LE - enclosed DOL starter - 3.7...5.5 A - 415 V AC coil (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    TeSys LE - Enclosed starter - 0.8 … 16 A (Version 1.0)
    Files in document
    stp
    342.8 KB
    pdf
    254.7 KB
    prp.document.label.format zip
    Size 597.5 KB
    Date 1/26/18
    Files in document
    stp
    342.8 KB
    pdf
    254.7 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3.1 MB
    Date 2/24/15
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LE1M35N712 : TeSys LE - enclosed DOL starter - 3.7...5.5 A - 415 V AC coil
    Description
    TeSys LE - enclosed DOL starter - 3.7...5.5 A - 415 V AC coil
    prp.document.label.format pdf
    Size 195.3 KB
    Date 3/30/20
    Description
    TeSys LE - enclosed DOL starter - 3.7...5.5 A - 415 V AC coil
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 282.5 KB
    Date 7/4/19
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 213 KB
    Date 6/1/15
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LE1M35N712 : TeSys LE - enclosed DOL starter - 3.7...5.5 A - 415 V AC coil
    Description
    TeSys LE - enclosed DOL starter - 3.7...5.5 A - 415 V AC coil
    prp.document.label.format pdf
    Size 195.3 KB
    Date 3/30/20
    Description
    TeSys LE - enclosed DOL starter - 3.7...5.5 A - 415 V AC coil
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 189.1 KB
    Date 12/1/15
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LE1M35N712 : TeSys LE - enclosed DOL starter - 3.7...5.5 A - 415 V AC coil
    Description
    TeSys LE - enclosed DOL starter - 3.7...5.5 A - 415 V AC coil
    prp.document.label.format pdf
    Size 195.3 KB
    Date 3/30/20
    Description
    TeSys LE - enclosed DOL starter - 3.7...5.5 A - 415 V AC coil
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /