Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   ComPact NSXm
LV426263 Product picture Schneider Electric

LV426263

Green premium brand logo
LV426263 Product picture Schneider Electric
LV426263
Green premium brand logo

circuit breaker Compact NSXm 40A 4P 25kA at 380/415V(IEC) compression lug

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    ComPact
    product name
    ComPact NSXm
    range of product
    ComPact NSXm
    device short name
    NSXm 40B
    product or component type
    Circuit breaker
    device application
    Protection
    Distribution
    Number of poles
    4P
    protected poles description
    3d
    neutral position
    Left
    [In] rated current
    40 A at 40 °C
    [Ue] rated operational voltage
    690 V AC 50/60 Hz
    network type
    AC
    network frequency
    50/60 Hz
    suitability for isolation
    Yes conforming to EN/IEC 60947-2
    utilisation category
    Category A
    [Icu] rated ultimate short-circuit breaking capacity
    50 kA Icu at 220...240 V AC 50/60 Hz conforming to IEC 60947-2
    25 kA Icu at 380...415 V AC 50/60 Hz conforming to IEC 60947-2
    20 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
    10 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2
    Performance level
    B 25 kA 415 V AC
    trip unit name