Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   ComPact NSXm
LV426707 Product picture Schneider Electric

LV426707

Green premium brand logo
LV426707 Product picture Schneider Electric
LV426707
Green premium brand logo

circuit breaker Compact NSXm Micrologic Vigi 4.1 100A 4P 16kA - EverLink

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Compact
    product name
    Compact NSXm Micrologic Vigi 4.1
    device short name
    NSXm 100E
    product or component type
    Earth leakage circuit breaker
    device application
    Protection
    Distribution
    Complementary
    [In] rated current
    100 A
    poles description
    4P 4d
    neutral position
    Left
    control type
    Toggle
    mounting mode
    By screws (plate)
    Clip-on (DIN rail)
    network type
    AC
    network frequency
    50/60 Hz
    Breaking capacity code
    E 16 kA 415 V AC
    [Icu] rated ultimate breaking capacity
    Icu 25 kA at 220...240 V AC 50/60 Hz conforming to IEC 60947-2
    Icu 16 kA at 380...415 V AC 50/60 Hz conforming to IEC 60947-2
    Icu 10 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
    [Ue] rated operational voltage
    440 V AC 50/60 Hz conforming to IEC 60947-2
    [Ics] rated service breaking capacity
    25 kA at 220...240 V AC 50/60 Hz conforming to IEC 60947-2
    16 kA at 380...415 V AC 50/60 Hz conforming to IEC 60947-2
    10 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
    [Uimp] rated impulse withstand voltage
    8 kV IEC 60947-2
    [Ui] rated insulation voltage
    500 V conforming to IEC 60947-2
    trip unit technology
    Electronic
    trip unit name
    Micrologic 4.1
    trip unit protection functions
    LSoIR
    trip unit rating
    100 A at 40 °C
    protection type
    Instantaneous short-circuit protection
    Short time short-circuit protection
    Overload protection (long time)
    Earth-leakage protection
    thermal memory
    20 minutes before and after tripping
    long time pick-up adjustment range
    0.4...1 x In
    [tr] long-time delay adjustment range
    5 s at 7.2 x Ir
    8 s at 6 x Ir
    200 s at 1.5 x Ir
    short-time pick-up adjustment type Isd
    Adjustable 9 settings
    [Isd] short-time pick-up adjustment range
    1.5...10 x Ir
    short-time delay adjustment type
    Fixed
    instantaneous pick-up range
    1500 A
    earth-leakage sensitivity
    30 mA for class A
    100 mA for class A
    300 mA for class A
    500 mA for class A
    1000 mA for class A
    30 mA for class AC
    100 mA for class AC
    300 mA for class AC
    500 mA for class AC
    1000 mA for class AC
    3000 mA for class AC
    5000 mA for class AC
    [IΔn] residual earth-leakage sensitive adjustment
    100 mA
    5 A
    300 mA
    1 A
    500 mA
    3 A
    30 mA
    [Δt] residual earth-leakage time delay adjustment
    0 ms
    60 ms
    150 ms
    500 ms
    1000 ms
    suitability for isolation
    Yes conforming to IEC 60947-2
    utilisation category
    Category A
    9 mm pitches
    12 module
    connection pitch
    35 mm with spreaders
    27 mm without spreaders
    connections - terminals
    1 Everlink lug wire size 2.5…70 mm², fine stranded copper
    1 Everlink lug wire size 2.5…95 mm², rigid or stranded aluminium/copper
    tightening torque
    5 N.m for 2.5…10 mm²
    9 N.m for 16…95 mm²
    local signalling
    Flag (green)presence of auxiliary contacts:
    number of slots
    1 slot(s) for auxiliary switch OF
    1 slot(s) for alarm switch SD
    1 slot(s) for voltage release MN or MX
    Power wire stripping length
    20 mm
    Environment
    quality labels
    CE
    standards
    EN/IEC 60947
    product certifications
    CCC
    EAC
    colour
    Grey (RAL 7016)
    IP degree of protection
    Front cover: IP40 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to IEC 62262
    pollution degree
    3 conforming to IEC 60947-1
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…85 °C
    operating altitude
    2000 m without derating
    5000 m with derating
    Mechanical durability
    20000 cycles conforming to IEC 947-1 Annex K ed 5.2 In
    Electrical durability
    10000 cycles conforming to IEC 947-1 Annex F ed 5.2 for In at 440 V
    height
    144 mm
    width
    108 mm
    depth
    80 mm
    net weight
    1.63 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages11
    • English11
    • Chinese3
    • French4
    • German3
    • Italian3
    • Portuguese3
    • Russian3
    • Spanish3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Catalogue Compact NSX & NSXm circuit breakers and switch disconnectors from 16 to 630A up to 690V (Version 1.9)
    Description
    Catalogue Compact NSX & NSXm circuit breakers and switch disconnectors from 16 to 630A up to 690V
    prp.document.label.format pdf
    Size 71.5 MB
    Date 2/10/20
    Description
    Catalogue Compact NSX & NSXm circuit breakers and switch disconnectors from 16 to 630A up to 690V
    User guide
    Format
    Size
    Date
    Add to My Documents
    Compact NSXm - Circuit Breakers, Earth-Leakage Circuit Breakers and Switch Disconnectors - User Guide (Version 01)
    Description
    Compact NSXm - Circuit Breakers, Earth-Leakage Circuit Breakers and Switch Disconnectors - User Guide
    prp.document.label.format pdf
    Size 5.2 MB
    Date 11/1/17
    Description
    Compact NSXm - Circuit Breakers, Earth-Leakage Circuit Breakers and Switch Disconnectors - User Guide
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 9 MB
    Date 7/1/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LV426707 : circuit breaker Compact NSXm E (16 kA at 415 VAC), 4P, 100 A rating Micrologic Vigi 4.1 trip unit, EverLink connectors
    Description
    circuit breaker Compact NSXm E (16 kA at 415 VAC), 4P, 100 A rating Micrologic Vigi 4.1 trip unit, EverLink connectors
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    circuit breaker Compact NSXm E (16 kA at 415 VAC), 4P, 100 A rating Micrologic Vigi 4.1 trip unit, EverLink connectors
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 304.7 KB
    Date 6/14/19
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LV426707 : circuit breaker Compact NSXm E (16 kA at 415 VAC), 4P, 100 A rating Micrologic Vigi 4.1 trip unit, EverLink connectors
    Description
    circuit breaker Compact NSXm E (16 kA at 415 VAC), 4P, 100 A rating Micrologic Vigi 4.1 trip unit, EverLink connectors
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    circuit breaker Compact NSXm E (16 kA at 415 VAC), 4P, 100 A rating Micrologic Vigi 4.1 trip unit, EverLink connectors
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LV426707 : circuit breaker Compact NSXm E (16 kA at 415 VAC), 4P, 100 A rating Micrologic Vigi 4.1 trip unit, EverLink connectors
    Description
    circuit breaker Compact NSXm E (16 kA at 415 VAC), 4P, 100 A rating Micrologic Vigi 4.1 trip unit, EverLink connectors
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    circuit breaker Compact NSXm E (16 kA at 415 VAC), 4P, 100 A rating Micrologic Vigi 4.1 trip unit, EverLink connectors
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /