Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   ComPact NSX
LV433899 Product picture Schneider Electric

LV433899

Green premium brand logo
LV433899 Product picture Schneider Electric
LV433899
Green premium brand logo

Compact - trip unit - Micrologic 7.2 E AL Vigi 4P 100A for NSX100-250

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    product name
    Micrologic
    product or component type
    Control unit
    range compatibility
    NSX160 circuit breaker
    NSX100 circuit breaker
    NSX250 circuit breaker
    device application
    Distribution
    poles description
    4P
    protected poles description
    3t
    3t + N/2
    4t
    network type
    AC
    network frequency
    50/60 Hz
    Complementary
    mounting mode
    Fixed
    [Ue] rated operational voltage
    440 V AC 50/60 Hz
    trip unit name
    Micrologic 7.2 E AL
    trip unit technology
    Electronic
    trip unit protection functions
    LSI
    local signalling
    Alarm residual current
    protection type
    L : for overload protection (long time)
    S : for short time short-circuit protection
    I : for instantaneous short-circuit protection
    alarm function
    Earth leakage fault
    trip unit rating
    100 A
    long time pick-up adjustment type Ir
    Adjustable 9 settings
    long time pick-up adjustment range
    0.4...1 x In
    long time delay adjustment type
    Adjustable
    [tr] long-time delay adjustment range
    15…400 s at 1.5 x Ir
    0.35…11 s at 7.2 x Ir
    0.5…16 s at 6 x Ir
    thermal memory
    20 minutes before and after tripping
    short-time pick-up adjustment type Isd
    Adjustable
    [Isd] short-time pick-up adjustment range
    1.5...10 x Ir
    short-time delay adjustment type
    Adjustable
    [tsd] short-time delay pick-up
    0…0.4 s
    instantaneous pick-up adjustment type Ii
    Adjustable
    instantaneous pick-up
    1500 A
    zone selective interlocking ZSI
    With
    earth-leakage measurement type
    Type A
    earth-leakage measurement & signal
    Integrated
    [I∆n] earth-leakage pick-up adjustment range
    30 mA
    5 A
    100 mA
    300 mA
    500 mA
    3 A
    1 A
    earth leakage specific mode
    OFF using the IΔn rotary switch
    earth-leakage time delay type
    Adjustable
    [Δt] earth-leakage time delay pick-up adjustment range
    0 ms
    150 ms
    1 s
    500 ms
    60 ms
    communication of data
    Demand current and power
    Protection and alarm settings
    Earth leakage current
    Maximeters/minimeters
    Test reports
    Maintenance indicators
    Instantaneous and demand values
    Energy metering
    Time-stamped histories and event tables
    Power quality
    display type
    LCD display
    type of measurement
    Energy meter
    energy management
    Measurement ,energy per phase (standard)
    Measurement ,active, reactive and apparent energy (standard)
    Measurement ,power quality (standard)
    Measurement ,electrical network (standard)
    metering type
    Current I1, I2, I3, In, IΔn
    Voltage U21, U32, U13, V1, V2, V3
    Average voltage Vavg
    Active power P, P1, P2, P3
    Reactive power Q, Q1, Q2, Q3
    Apparent power S, S1, S2, S3
    Power factor
    Frequency
    Total current harmonic distortion THD (I): inst, avg, avg min, avg max
    Total voltage harmonic distortion THD (U): inst, avg, avg min, avg max
    network and machine diagnosis type
    Tripping cause indication
    Test without trip of the earth leakage measurement chain
    Chain
    Pre-alarms (before trip)
    Alarms (after trip)
    Environment
    standards
    IEC 60947-2
    EN 60947-2
    UL 508
    NEMA AB1
    product certifications
    EAC
    CCC
    CB
    IP degree of protection
    IP40 conforming to IEC 60529
    pollution degree
    3 conforming to IEC 60947-1
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages13
    • English13
    • Chinese5
    • French5
    • German5
    • Italian5
    • Portuguese5
    • Russian5
    • Spanish5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Catalog Compact NSX & NSXm circuit breakers and switch-disconnectors from 16 to 630A - up to 690V (Version 1.9)
    Description
    Catalog Compact NSX & NSXm circuit breakers and switch-disconnectors from 16 to 630A - up to 690V
    prp.document.label.format pdf
    Size 71.5 MB
    Date 2/10/20
    Description
    Catalog Compact NSX & NSXm circuit breakers and switch-disconnectors from 16 to 630A - up to 690V
    User guide
    Format
    Size
    Date
    Add to My Documents
    Compact NSX - Micrologic 5/6/7 - User guide (Version 01)
    Description
    Compact NSX - Micrologic 5/6/7 - User guide
    prp.document.label.format pdf
    Size 5.7 MB
    Date 1/1/20
    Description
    Compact NSX - Micrologic 5/6/7 - User guide
    Compact NSX100-630 - User guide (Version 01)
    Description
    Compact NSX100-630 - User guide
    prp.document.label.format pdf
    Size 12.2 MB
    Date 1/1/20
    Description
    Compact NSX100-630 - User guide
    CAD
    Format
    Size
    Date
    Add to My Documents
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 6.7 MB
    Date 6/1/19
    prp.document.label.format pdf
    Size 239.4 KB
    Date 3/1/09
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LV433899 : trip unit Micrologic 7.2 E AL for Compact NSX 100/160/250 circuit breakers, electronic, rating 100A, 4 poles 4d
    Description
    trip unit Micrologic 7.2 E AL for Compact NSX 100/160/250 circuit breakers, electronic, rating 100A, 4 poles 4d
    prp.document.label.format pdf
    Size 195.3 KB
    Date 3/30/20
    Description
    trip unit Micrologic 7.2 E AL for Compact NSX 100/160/250 circuit breakers, electronic, rating 100A, 4 poles 4d
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LV433899 : trip unit Micrologic 7.2 E AL for Compact NSX 100/160/250 circuit breakers, electronic, rating 100A, 4 poles 4d
    Description
    trip unit Micrologic 7.2 E AL for Compact NSX 100/160/250 circuit breakers, electronic, rating 100A, 4 poles 4d
    prp.document.label.format pdf
    Size 195.3 KB
    Date 3/30/20
    Description
    trip unit Micrologic 7.2 E AL for Compact NSX 100/160/250 circuit breakers, electronic, rating 100A, 4 poles 4d
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LV433899 : trip unit Micrologic 7.2 E AL for Compact NSX 100/160/250 circuit breakers, electronic, rating 100A, 4 poles 4d
    Description
    trip unit Micrologic 7.2 E AL for Compact NSX 100/160/250 circuit breakers, electronic, rating 100A, 4 poles 4d
    prp.document.label.format pdf
    Size 195.3 KB
    Date 3/30/20
    Description
    trip unit Micrologic 7.2 E AL for Compact NSX 100/160/250 circuit breakers, electronic, rating 100A, 4 poles 4d
  • View more View less

    Software and Firmware

    Language
    • English1
    Software - Release Notes
    Format
    Size
    Date
    Add to My Documents
    MicroLogic Firmware History (Version 02)
    Description
    This document provides information about the backward compatibility between Enerlin’X devices and - MicroLogic control units for MasterPact MTZ circuit breakers- MicroLogic trip units for MasterPact NT/NW, ComPact NS630b-3200 and PowerPact P- and R-frame circuit breakers - MicroLogic trip units for ComPact NSX and PowerPact H-, J-, and L-frame circuit breakers
    prp.document.label.format pdf
    Size 1.1 MB
    Date 12/1/19
    Description
    This document provides information about the backward compatibility between Enerlin’X devices and - MicroLogic control units for MasterPact MTZ circuit breakers- MicroLogic trip units for MasterPact NT/NW, ComPact NS630b-3200 and PowerPact P- and R-frame circuit breakers - MicroLogic trip units for ComPact NSX and PowerPact H-, J-, and L-frame circuit breakers
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /