Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   ComPact NSX DC & DC PV
LV438208 Product picture Schneider Electric

LV438208

Green premium brand logo
LV438208 Product picture Schneider Electric
LV438208
Green premium brand logo

circuit breaker Compact NSX250F DC - 250 A - 4 poles - fixed - without trip unit

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Compact
    range of product
    NSX100...250 DC
    product or component type
    Basic frame
    device short name
    Compact NSX250F DC
    device application
    Distribution
    circuit breaker name
    Compact NSX250F DC
    poles description
    4P
    network type
    DC
    [In] rated current
    250 A at 40 °C
    [Ui] rated insulation voltage
    800 V DC conforming to IEC 60947-2
    [Uimp] rated impulse withstand voltage
    8 kV conforming to IEC 60947-2
    [Ue] rated operational voltage
    750 V DC conforming to IEC 60947-2
    breaking capacity code
    F
    breaking capacity
    36 kA Icu at 250 V DC 1P conforming to IEC 60947-2
    36 kA Icu at 48/125 V DC 1P conforming to IEC 60947-2
    36 kA Icu at 500 V DC 2P conforming to IEC 60947-2
    36 kA Icu at 750 V DC 3P conforming to IEC 60947-2
    [Ics] rated service breaking capacity
    36 kA at 250 V DC conforming to IEC 60947-2 (1P)
    36 kA at 48/125 V DC conforming to IEC 60947-2 (1P)
    36 kA at 500 V DC conforming to IEC 60947-2 (2P)
    36 kA at 750 V DC conforming to IEC 60947-2 (3P)
    suitability for isolation
    Yes conforming to IEC 60947-2
    utilisation category
    Category A
    pollution degree
    3 conforming to IEC 60947
    Complementary
    control type
    Toggle
    mounting mode
    Fixed
    mounting support
    Backplate
    upside connection
    Front
    downside connection
    Front
    protection type
    Without protection
    auxiliary contact composition
    Without
    mechanical durability
    10000 cycles conforming to IEC 60947-2
    electrical durability
    10000 cycles 250 V DC In/2 conforming to IEC 60947-2
    10000 cycles 500 V DC In/2 conforming to IEC 60947-2
    10000 cycles 750 V DC In/2 conforming to IEC 60947-2
    5000 cycles 250 V DC In conforming to IEC 60947-2
    5000 cycles 500 V DC In conforming to IEC 60947-2
    5000 cycles 750 V DC In conforming to IEC 60947-2
    connection pitch
    35 mm
    maximum breaking time
    10 ms
    height
    161 mm
    width
    140 mm
    depth
    86 mm
    Environment
    standards
    IEC 60947-2
    product certifications
    ASTA
    ASEFA
    KEMA
    LCIE
    IP degree of protection
    IP40 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to EN 50102
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -50…85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English9
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    COMPACT NSX COMPACT INS INV and MASTERPACT NW DC DC PV catalog (Version 3.3)
    Description
    COMPACT NSX COMPACT INS INV and MASTERPACT NW DC DC PV catalognote that :The novelty of this pdf is that it contains links in the chapter "catalog numbers", to enable you to be redirected to a product data sheet.
    prp.document.label.format pdf
    Size 67.8 MB
    Date 1/31/20
    Description
    COMPACT NSX COMPACT INS INV and MASTERPACT NW DC DC PV catalognote that :The novelty of this pdf is that it contains links in the chapter "catalog numbers", to enable you to be redirected to a product data sheet.
    User guide
    Format
    Size
    Date
    Add to My Documents
    Compact NSX100-630 - User guide (Version 01)
    Description
    Compact NSX100-630 - User guide
    prp.document.label.format pdf
    Size 12.2 MB
    Date 1/1/20
    Description
    Compact NSX100-630 - User guide
    Compact NSX DC - Circuit Breakers 100-1200 A - Switch-Disconnectors 100-630 A - User Guide (Version 03)
    Description
    Compact NSX DC - Circuit Breakers 100-1200 A - Switch-Disconnectors 100-630 A - User Guide
    prp.document.label.format pdf
    Size 5.5 MB
    Date 1/1/20
    Description
    Compact NSX DC - Circuit Breakers 100-1200 A - Switch-Disconnectors 100-630 A - User Guide
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 619.5 KB
    Date 1/9/18
    Files in document
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 8 MB
    Date 9/2/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LV438208 : circuit breaker Compact NSX250F DC - 250 A - 4 poles - fixed - without trip unit
    Description
    circuit breaker Compact NSX250F DC - 250 A - 4 poles - fixed - without trip unit
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/7/20
    Description
    circuit breaker Compact NSX250F DC - 250 A - 4 poles - fixed - without trip unit
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LV438208 : circuit breaker Compact NSX250F DC - 250 A - 4 poles - fixed - without trip unit
    Description
    circuit breaker Compact NSX250F DC - 250 A - 4 poles - fixed - without trip unit
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/7/20
    Description
    circuit breaker Compact NSX250F DC - 250 A - 4 poles - fixed - without trip unit
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    BV Marine Certificate Compact NSX 100-630A AC / DC moulded case circuit breakers (Version 1.0)
    Description
    BV Marine Certificate form Compact NSX 100-630A AC and DC moulded case circuit breakers
    prp.document.label.format pdf
    Size 406.4 KB
    Date 7/16/19
    Description
    BV Marine Certificate form Compact NSX 100-630A AC and DC moulded case circuit breakers
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LV438208 : circuit breaker Compact NSX250F DC - 250 A - 4 poles - fixed - without trip unit
    Description
    circuit breaker Compact NSX250F DC - 250 A - 4 poles - fixed - without trip unit
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/7/20
    Description
    circuit breaker Compact NSX250F DC - 250 A - 4 poles - fixed - without trip unit
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /