Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Multi 9
M9F22250 Product picture Schneider Electric

M9F22250

Green premium brand logo
M9F22250 Product picture Schneider Electric
M9F22250
Green premium brand logo

Multi 9 - C60SP - MCB - 2P - 50 A - C Curve - 480Y/277 V - 5 kA - UL 1077

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Multi 9
    product name
    Multi 9 C60
    product or component type
    Miniature circuit-breaker
    device short name
    C60SP
    device application
    Distribution
    poles description
    2P
    number of protected poles
    2
    [In] rated current
    50 A at 25 °C conforming to EN/IEC 60947-2
    network type
    AC
    trip unit technology
    Thermal-magnetic
    curve code
    C
    breaking capacity
    10 kA AIR at 240 V AC conforming to UL 1077
    10 kA AIR at 240 V AC conforming to CSA C22.2 No 235
    6 kA Icu at 440 V AC conforming to EN/IEC 60947-2
    10 kA Icu at 415 V AC conforming to EN/IEC 60947-2
    20 kA Icu at 240 V AC conforming to EN/IEC 60947-2
    6 kA Icu at 440 V AC conforming to GB 14048.2
    10 kA Icu at 415 V AC conforming to GB 14048.2
    20 kA Icu at 240 V AC conforming to GB 14048.2
    5 kA AIR at 480Y/277 V AC conforming to UL 1077
    5 kA AIR at 480Y/277 V AC conforming to CSA C22.2 No 235
    suitability for isolation
    Yes conforming to EN/IEC 60947-2
    standards
    EN/IEC 60947-2
    GB 14048.2
    UL 1077
    CSA C22.2 No 235
    product certifications
    IEC
    CCC
    UR
    CSA
    Complementary
    [Ue] rated operational voltage
    240 V AC 50/60 Hz
    415 V AC 50/60 Hz
    440 V AC 50/60 Hz
    magnetic tripping limit
    8.5 x In +/- 20 % AC
    [Ics] rated service breaking capacity
    4.5 kA 75 % conforming to EN/IEC 60947-2 - 440 V AC
    7.5 kA 75 % conforming to EN/IEC 60947-2 - 415 V AC
    15 kA 75 % conforming to EN/IEC 60947-2 - 240 V AC
    4.5 kA 75 % conforming to GB 14048.2 - 440 V AC
    7.5 kA 75 % conforming to GB 14048.2 - 415 V AC
    15 kA 75 % conforming to GB 14048.2 - 240 V AC
    [Ui] rated insulation voltage
    500 V AC conforming to EN/IEC 60947-2
    [Uimp] rated impulse withstand voltage
    6 kV conforming to EN/IEC 60947-2
    contact position indicator
    Yes
    control type
    Toggle
    local signalling
    ON/OFF indication
    mounting mode
    Clip-on
    mounting support
    DIN rail
    9 mm pitches
    4
    height
    81 mm
    width
    36 mm
    depth
    72 mm
    colour
    Grey
    mechanical durability
    20000 cycles
    electrical durability
    10000 cycles
    provision for padlocking
    Padlockable
    connections - terminals
    Tunnel type terminal (top or bottom)1…35 mm² (AWG 18...AWG 2) - rigid
    Tunnel type terminal (top or bottom)1…25 mm² (AWG 18...AWG 3) - flexible with ferrule
    Tunnel type terminal (top or bottom)1…25 mm² (AWG 18...AWG 3) - flexible
    wire stripping length
    14 mm for top or bottom connection
    tightening torque
    3.5 N.m top or bottom
    earth-leakage protection
    Without
    Environment
    IP degree of protection
    IP20 conforming to IEC 60529
    IP40 (modular enclosure) conforming to IEC 60529
    pollution degree
    3 conforming to EN/IEC 60947-2
    tropicalisation
    2 conforming to IEC 60068-1
    relative humidity
    95 % at 55 °C
    operating altitude
    0...2000 m
    ambient air temperature for operation
    -30…70 °C
    ambient air temperature for storage
    -40…80 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages11
    • English11
    • French6
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Multi9 - Catalogue 2020 - Multistandard protection for OEM (Version 2.5)
    Description
    Selection of IEC, UL and other standards Multi 9 products: circuit breakers, Residual current devices, with auxiliaries and accessories for machines and various equipments. Dedicated multistandard, worldwide offer for OEM
    prp.document.label.format pdf
    Size 14.7 MB
    Date 3/11/20
    Description
    Selection of IEC, UL and other standards Multi 9 products: circuit breakers, Residual current devices, with auxiliaries and accessories for machines and various equipments. Dedicated multistandard, worldwide offer for OEM
    CAD
    Format
    Size
    Date
    Add to My Documents
    C60SP UL1077 2P (Version 1.0)
    Files in document
    prp.document.label.format zip
    Size 398.6 KB
    Date 6/1/16
    Files in document
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.3 MB
    Date 5/18/18
    prp.document.label.format pdf
    Size 125.8 KB
    Date 4/26/17
    prp.document.label.format pdf
    Size 1.1 MB
    Date 3/15/18
    prp.document.label.format pdf
    Size 239.5 KB
    Date 4/11/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    M9F22250 : Multi 9 - C60SP - MCB - 2P - 50 A - C Curve - 480Y/277 V - 5 kA - UL 1077
    Description
    Multi 9 - C60SP - MCB - 2P - 50 A - C Curve - 480Y/277 V - 5 kA - UL 1077
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/30/20
    Description
    Multi 9 - C60SP - MCB - 2P - 50 A - C Curve - 480Y/277 V - 5 kA - UL 1077
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 192.3 KB
    Date 7/4/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    M9F22250 : Multi 9 - C60SP - MCB - 2P - 50 A - C Curve - 480Y/277 V - 5 kA - UL 1077
    Description
    Multi 9 - C60SP - MCB - 2P - 50 A - C Curve - 480Y/277 V - 5 kA - UL 1077
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/30/20
    Description
    Multi 9 - C60SP - MCB - 2P - 50 A - C Curve - 480Y/277 V - 5 kA - UL 1077
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 98.6 KB
    Date 10/11/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    M9F22250 : Multi 9 - C60SP - MCB - 2P - 50 A - C Curve - 480Y/277 V - 5 kA - UL 1077
    Description
    Multi 9 - C60SP - MCB - 2P - 50 A - C Curve - 480Y/277 V - 5 kA - UL 1077
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/30/20
    Description
    Multi 9 - C60SP - MCB - 2P - 50 A - C Curve - 480Y/277 V - 5 kA - UL 1077
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /