Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Magelis iDisplay
MPCYT90NAN00N Product picture Schneider Electric
Discontinued

MPCYT90NAN00N

MPCYT90NAN00N Product picture Schneider Electric
Discontinued
MPCYT90NAN00N

industrial touchscreen display - flat screen - 19'' - TFT LCD - 100..240 V AC

Show more characteristics
Commercial status
Discontinued on 31 July 2015
End-of-service on 31 July 2019
MPCYT90NAN00N  has not been replaced. Please contact your customer care centre for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony iDisplay
    product or component type
    Flat screen
    terminal type
    Touchscreen display
    device mounting
    Flush
    integrated connection type
    USB or RS232C port
    VGA or DVI-D port
    Complementary
    provided equipment
    1 cable 5 m for DVI-D
    1 cable 3 m for VGA
    [Us] rated supply voltage
    100...240 V AC power supply conforming to EN 61131-2
    supply voltage limits
    85…265 V
    network frequency
    50/60 Hz
    power consumption in VA
    200 VA
    display size
    19 inch
    display type
    Active matrix colour TFT LCD
    display resolution
    1280 x 1024 pixels SXGA
    display colour
    16777216 colors
    luminance
    200 cd/m²
    backlight lifespan
    50000 hours
    touch panel
    Analogue resistive, 35000000 cycles
    type of installation
    Indoor installation
    width
    460 mm
    height
    390 mm
    depth
    65 mm
    net weight
    7 kg
    Environment
    immunity to microbreaks
    10 ms
    IP degree of protection
    IP65 front panel:
    NEMA degree of protection
    NEMA 4X front panel
    standards
    UL 508
    ANSI/ISA 12-12-01
    Class I division 2 CSA C22.2 No 213
    IEC 61131-2
    UL 1604
    product certifications
    CULus
    ambient air temperature for operation
    0…50 °C conforming to EN 61131-2, UL
    ambient air temperature for storage
    -20…60 °C
    pollution degree
    2
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 7.5 MB
    Date 3/20/20
    User guide
    Format
    Size
    Date
    Add to My Documents
    Magelis iDisplay, Installation Guide (Version 04)
    Description
    The Magelis iDisplay is an External LCD Display Monitor. This External Display is designed to operate in an industrial environment and features the very latest technologies.
    prp.document.label.format pdf
    Size 334.8 KB
    Date 1/1/14
    Description
    The Magelis iDisplay is an External LCD Display Monitor. This External Display is designed to operate in an industrial environment and features the very latest technologies.
    MPCYT90NAN00N External LCD Display Monitor, User Manual (Version 02)
    Description
    This manual describes the configuration and usage of the Magelis iDisplay 19". This External Display is designed to operate in an industrial environment and features the very latest technologies. The Magelis iDisplay 19" is an External LCD Display Monitor. The reference number of the product is: - MPCYT90NAN00N - 100...240 Vac - 19" SXGA Touch screen - 1280 x 1024 pixels
    prp.document.label.format pdf
    Size 1.3 MB
    Date 3/1/12
    Description
    This manual describes the configuration and usage of the Magelis iDisplay 19". This External Display is designed to operate in an industrial environment and features the very latest technologies. The Magelis iDisplay 19" is an External LCD Display Monitor. The reference number of the product is: - MPCYT90NAN00N - 100...240 Vac - 19" SXGA Touch screen - 1280 x 1024 pixels
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 102.2 KB
    Date 10/1/15
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.6 MB
    Date 10/1/14
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions
    without Installation Fasteners


    with Installation Fasteners



  • Mounting and Clearance

    Mounting



Compare products: /