Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Merten System M
MTN298360 Product picture Schneider Electric

MTN298360

Green premium brand logo
MTN298360 Product picture Schneider Electric
MTN298360
Green premium brand logo

Central plate for RJ45 insert, 1-gang, aluminium, System M

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    aesthetic name
    M-Star
    M-Plan glass
    M-Elegance
    M-Plan
    System M
    M-Smart
    M-Arc
    product or component type
    Central plate
    device presentation
    Central plate
    colour tint
    Aluminium
    Complementary
    product destination
    RJ11 or RJ45 connector
    wiring device mounting
    Flush
    fixing mode
    By screws
    material
    Polycarbonate brilliant
    surface treatment
    Varnished
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    11 g
    Package 1 Height
    1.7 cm
    Package 1 width
    5.6 cm
    Package 1 Length
    5.6 cm
    Unit Type of Package 2
    BB1
    Number of Units in Package 2
    10
    Package 2 Weight
    160 g
    Package 2 Height
    7.2 cm
    Package 2 width
    7.2 cm
    Package 2 Length
    20.1 cm
    Unit Type of Package 3
    CAR
    Number of Units in Package 3
    120
    Package 3 Weight
    2.33 kg
    Package 3 Height
    18.5 cm