Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Merten System M
MTN433314 Product picture Schneider Electric

MTN433314

Green premium brand logo
MTN433314 Product picture Schneider Electric
MTN433314
Green premium brand logo

Rocker with labelling field, anthracite, System M

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product brand
    Schneider Electric
    range
    Merten System M
    range of product
    Merten System M
    aesthetic name
    M-Smart
    M-Star
    M-Arc
    System M
    M-Plan
    M-Elegance
    M-Plan glass
    product or component type
    Rocker
    colour tint
    Anthracite
    colour code
    RAL 7024
    Complementary
    product destination
    single switch or button
    material
    Polycarbonate matt
    marking
    With symbols
    marking location
    Marking on legend holder
    fixing mode
    By clamp
    Environment
    IP degree of protection
    IP20
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    17 g
    Package 1 Height
    2.5 cm
    Package 1 width
    5.7 cm
    Package 1 Length
    5.4 cm
    Unit Type of Package 2
    BB1
    Number of Units in Package 2
    5
    Package 2 Weight
    106 g
    Package 2 Height
    5.9 cm
    Package 2 width
    7.1 cm
    Package 2 Length
    9.6 cm