Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Merten System M
MTN433319 Product picture Schneider Electric
Discontinued

MTN433319

MTN433319 Product picture Schneider Electric
Discontinued
MTN433319

Rocker with labelling field, polar white, SystemM

Show more characteristics
MTN433319  has not been replaced. Please contact your customer care centre for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product brand
    Schneider Electric
    range
    Merten System M
    range of product
    Merten System M
    aesthetic name
    System M
    M-Plan
    M-Elegance
    M-Star
    M-Plan glass
    M-Arc
    M-Smart
    product or component type
    Rocker
    colour tint
    Polar white
    colour code
    RAL 9010
    Complementary
    product destination
    single switch or button
    material
    Polycarbonate matt
    marking
    With symbols
    marking location
    Marking on legend holder
    fixing mode
    By clamp
    Environment
    IP degree of protection
    IP20
    Packing Units
    Package 1 Weight
    0.019 kg
    Package 1 Height
    23.000 mm
    Package 1 width
    56.000 mm
    Package 1 Length
    56.000 mm
    Contractual warranty
    Warranty
    18 months