Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Merten System M
MTN486119 Product picture Schneider Electric
Discontinued

MTN486119

MTN486119 Product picture Schneider Electric
Discontinued
MTN486119

M-Plan frame, 1-gang, polar white

Show more characteristics
MTN486119  has not been replaced. Please contact your customer care centre for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Merten System M
    aesthetic name
    M-Plan
    product or component type
    Cover frame
    colour tint
    Polar white
    colour code
    RAL 9010
    Complementary
    number of gangs
    1 gang
    mounting mode
    Horizontal and vertical
    material
    Polycarbonate matt
    Environment
    IP degree of protection
    IP20
    Packing Units
    Package 1 Weight
    0.022 kg
    Package 1 Height
    10.000 mm
    Package 1 width
    85.000 mm
    Package 1 Length
    83.000 mm
    Offer Sustainability
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Contractual warranty
    Warranty