Roll over image to zoom in

USB Interface, SpaceLogic KNX, USB type C, DIN rail, white
MTN6502-0101
For connecting a programming or diagnostics device with a USB 2.0 interface to the KNX
KNX USB interface supports KNX “longframe” communication and is compatible with KNX security telegrams/devices
Centralizing control with KNX optimizes energy usage, leading to significant operational cost savings
KNX systems are designed to be highly flexible and adaptable, which saves installation time
Designed to maximize flexibility, comfort, safety and profitability, especially for new buildings
Environmental Data
Environmental Data
Total lifecycle Carbon footprint
75
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.