Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   EasyPact MVS
MVS10H3NW0D Product picture Schneider Electric

MVS10H3NW0D

MVS10H3NW0D Product picture Schneider Electric
MVS10H3NW0D

EP MVS 1000A 65kA 3P EDO 240VAC W/O PROT drawout elec switch disconnector

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    EasyPact MVS
    range
    EasyPact
    product name
    MVS10HA
    device short name
    MVS10HA
    product or component type
    Switch disconnector
    device application
    Distribution
    poles description
    3P
    network type
    AC
    suitability for isolation
    Yes conforming to IEC 60947-2
    utilisation category
    AC-23A
    Complementary
    network frequency
    50/60 Hz
    control type
    Electrically operated
    mounting mode
    Drawout
    mounting support
    Rail
    Base plate
    connection position
    Horizontal
    Vertical
    location of connection
    Rear
    [Ie] rated operational current
    AC-23A: 1000 A AC 50/60 Hz 690 V
    rated duty
    Continuous
    [Ui] rated insulation voltage
    1000 V AC 50/60 Hz conforming to IEC 60947-3
    [Uimp] rated impulse withstand voltage
    12 kV conforming to IEC 60947-3
    [Icw] rated short-time withstand current
    65 kA during 1 s conforming to IEC 60947-3 at -5…70 °C
    36 kA during 3 s conforming to IEC 60947-3 at -5…70 °C
    [Icm] rated short-circuit making capacity
    143 kA AC at 50/60 Hz
    [Ue] rated operational voltage
    690 V AC 50/60 Hz conforming to IEC 60947-3
    contact position indicator
    Yes
    mechanical durability
    20000 cycles with maintenance conforming to IEC 60947-3
    10000 cycles without maintenance conforming to IEC 60947-3
    electrical durability
    AC-23A: 6000000 cycles 440 V AC 50/60 Hz without maintenance conforming to IEC 60947-3
    AC-23A: 4000000 cycles 690 V AC 50/60 Hz without maintenance conforming to IEC 60947-3
    connection pitch
    115 mm without spreader
    height
    439 mm
    width
    441 mm
    depth
    395 mm
    net weight
    70 kg
    Environment
    standards
    IEC 60947-3
    product certifications
    GOST
    CCS
    CCC
    IEC
    IP degree of protection
    IP40
    pollution degree
    4 conforming to IEC 60664-1
    ambient air temperature for operation
    -5…70 °C
    ambient air temperature for storage
    -40…85 °C without control unit
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 23.1 MB
    Date 12/11/17
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 17.3 MB
    Date 11/13/17
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 2.3 MB
    Date 6/29/18
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 13 MB
    Date 1/26/16
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 285.3 KB
    Date 4/23/18
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings



  • Assembly



Compare products: /