Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   EasyPact MVS
MVS22314 Product picture Schneider Electric

MVS22314

Green premium brand logo
MVS22314 Product picture Schneider Electric
MVS22314
Green premium brand logo

IN EP MVS 2500A H 3P CB Chassis

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    EasyPact MVS
    range
    EasyPact
    product or component type
    Chassis
    device application
    Mounting
    range compatibility
    EasyPact MVS circuit breaker
    circuit breaker name
    MVS25H
    poles description
    3P
    breaking capacity code
    H
    Complementary
    mounting mode
    Drawout
    [In] rated current
    2500 A at 40 °C
    net weight
    45.164 kg
    height
    440 mm
    width
    400 mm
    depth
    445 mm
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    60.664 kg
    Package 1 Height
    44 cm
    Package 1 width
    40 cm
    Package 1 Length
    44.5 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    PVC free
    Yes
  • View more
    View less

    Documents

    Language
    • English5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 45.7 MB
    Date 11/11/20
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format stp
    Size 104.3 MB
    Date 1/15/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MVS22314 : IN EP MVS 2500A H 3P CB Chassis
    Description
    IN EP MVS 2500A H 3P CB Chassis
    prp.document.label.format pdf
    Size 195.3 KB
    Date 11/28/20
    Description
    IN EP MVS 2500A H 3P CB Chassis
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MVS22314 : IN EP MVS 2500A H 3P CB Chassis
    Description
    IN EP MVS 2500A H 3P CB Chassis
    prp.document.label.format pdf
    Size 195.3 KB
    Date 11/28/20
    Description
    IN EP MVS 2500A H 3P CB Chassis
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MVS22314 : MVS22314_REACH_DECLARATION
    Description
    MVS22314_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 11/28/20
    Description
    MVS22314_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.