Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Actassi for Europe
NSYBFA86P Product picture Schneider Electric

NSYBFA86P

NSYBFA86P Product picture Schneider Electric
NSYBFA86P

Actassi - fixed perforated shelf - 800x600 mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Actassi
    product or component type
    Fixed perforated shelf
    accessory / separate part category
    Support accessory
    colour
    Grey (RAL 7035)
    Complementary
    range compatibility
    Actassi VDA
    Actassi VDS
    material
    Sheet steel
    fixing mode
    Direct fixing
    permanent permissible load
    100 kg
    width
    800 mm
    depth
    600 mm
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
  • View more View less

    Documents

    Language
    • English5
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 151.5 KB
    Date 8/31/11
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 417.4 KB
    Date 6/19/12
    prp.document.label.format pdf
    Size 748.1 KB
    Date 6/19/12
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYBFA86P : Actassi - fixed perforated shelf - 800x600 mm
    Description
    Actassi - fixed perforated shelf - 800x600 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    Actassi - fixed perforated shelf - 800x600 mm
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 833.2 KB
    Date 5/5/11
    Description
    PEP Actassi VDA
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /