Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Prisma G
NSYTRR22SCAR Product picture Schneider Electric

NSYTRR22SCAR

Green premium brand logo
NSYTRR22SCAR Product picture Schneider Electric
NSYTRR22SCAR
Green premium brand logo

Linergy blade disc. block - 2.5mm² 20A single-level 1x1 spring - orange

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Linergy
    product name
    Linergy TR
    product or component type
    Terminal block
    device short name
    TRR
    terminal block type
    Blade disconnect
    terminal block level
    1
    mounting mode
    Clip-on
    nominal cross section
    2.5 mm²
    length
    60.5 mm
    colour
    Orange
    quantity per set
    Set of 50
    Complementary
    width
    5.2 mm
    height
    36.5 mm
    connections - terminals
    1 x spring terminal: upstream
    1 x spring terminal: downstream
    number of connections
    2
    connection position
    Top
    number of measurement input
    2
    cable cross section
    0.08…2.5 mm², flexible without cable end
    0.8…4 mm², solid
    wire stripping length
    10 mm
    tool type
    Disconnection: flat screwdriver
    Connection: flat screwdriver
    [Ue] rated operational voltage
    300 V CSA
    400 V conforming to EN/IEC 60947-7-1
    600 V cURus
    [In] rated current
    20 A conforming to EN/IEC 60947-7-1
    16 A CSA
    16 A cURus
    material
    Polyamide 6/6: insulating case
    dielectric loss
    0.01 at 1 MHz conforming to IEC 60250
    0.01 at 1 MHz conforming to VDE 0303-T4
    dielectric constant
    3.7 at 1 MHz
    resistivity
    10000 MΩ.m conforming to IEC 60093
    10000 MΩ.m conforming to VDE 0303-T30
    surface resistance
    1000 GΩ conforming to IEC 60093
    1000 GΩ conforming to VDE 0303-T30
    creep resistance
    500 CTI (> 400 kB) conforming to IEC 60093
    500 CTI (> 400 kB) conforming to VDE 0303-T30
    flame retardance
    V0, thickness0.8 mm conforming to UL 94
    net weight
    8 g
    range compatibility
    Prisma G
    Prisma P
    Prisma PH
    Prisma Pack
    Spacial
    Kaedra
    Pragma
    TeSys
    product compatibility
    Spacial enclosures
    Environment
    product certifications
    EAC
    CSA
    CURus
    dielectric strength
    1000 V conforming to IEC 60243-1
    ambient air temperature for operation
    -40…130 °C conforming to IEC 60216-1
    -40…130 °C conforming to VDE 0304-T21
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
  • View more View less

    Documents

    Language
    • English14
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84 MB
    Date 10/31/19
    Description
    CRN version.
    Universal Enclosures - Catalogue 2020 (Version Release 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    Linergy - Distribution and connection systems catalogue - English (Version 3.0)
    Description
    Distribution and connection systems catalogue
    prp.document.label.format pdf
    Size 82.2 MB
    Date 10/10/19
    Description
    Distribution and connection systems catalogue
    prp.document.label.format pdf
    Size 15.1 MB
    Date 2/27/16
    Certificate
    Format
    Size
    Date
    Add to My Documents
    CSA Certification Record (Version 1.0)
    Description
    CSA certificate of compliance
    prp.document.label.format pdf
    Size 73.2 KB
    Date 5/15/13
    Description
    CSA certificate of compliance
    Linergy Terminal Blocks UL Certificate (Version 1.0)
    Description
    UL card file for Linergy
    prp.document.label.format pdf
    Size 45.1 KB
    Date 5/5/13
    Description
    UL card file for Linergy
    prp.document.label.format zip
    Size 741.5 KB
    Date 9/1/13
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYTRR22SCAR : SPRING TERMINAL, KNIFE DISCONNECT, 2 POINTS, 2,5MM², ORANGE
    Description
    SPRING TERMINAL, KNIFE DISCONNECT, 2 POINTS, 2,5MM², ORANGE
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    SPRING TERMINAL, KNIFE DISCONNECT, 2 POINTS, 2,5MM², ORANGE
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    EC Declaration of Conformity for NSYTRR (Version 1.0)
    Description
    Declaration of Conformity for NSYTRR
    prp.document.label.format pdf
    Size 95 KB
    Date 4/10/13
    Description
    Declaration of Conformity for NSYTRR
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYTRR22SCAR : SPRING TERMINAL, KNIFE DISCONNECT, 2 POINTS, 2,5MM², ORANGE
    Description
    SPRING TERMINAL, KNIFE DISCONNECT, 2 POINTS, 2,5MM², ORANGE
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    SPRING TERMINAL, KNIFE DISCONNECT, 2 POINTS, 2,5MM², ORANGE
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 216.6 KB
    Date 4/28/15
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYTRR22SCAR : SPRING TERMINAL, KNIFE DISCONNECT, 2 POINTS, 2,5MM², ORANGE
    Description
    SPRING TERMINAL, KNIFE DISCONNECT, 2 POINTS, 2,5MM², ORANGE
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    SPRING TERMINAL, KNIFE DISCONNECT, 2 POINTS, 2,5MM², ORANGE
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /