Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Actassi
NSYVDA29U66B Product picture Schneider Electric

NSYVDA29U66B

Green premium brand logo
NSYVDA29U66B Product picture Schneider Electric
NSYVDA29U66B
Green premium brand logo

Floor-Standing Cabling Rack 29U W600D600 Fixed 19" Glazed Door R7035

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Actassi
    product name
    Actassi VDA
    product or component type
    19" enclosure
    device application
    Cabling
    applications
    To protect network connectivity equipment
    To mount 19" equipment
    enclosure type
    Network Cabinet
    support equipment
    2 x 19" uprights recessed of 120 mm from the front (pitch 25 mm)
    front face
    Glazed door
    door type
    Front glazed door - with 1 point locking system (key: 333) - reversible opening at 180 °
    accessibility for operation
    Side
    Top
    Rear
    Front
    removable parts
    Front door removable toolless
    Top blanking plate
    Bottom blanking plate
    Side panels removable toolless
    Rear panel removable toolless
    colour
    Door: light grey (RAL 7035)
    Panels: light grey (RAL 7035)
    Top and bottom: light grey (RAL 7035)
    Structure: dark grey (RAL 7011)
    Complementary
    device composition
    1 x glazed door front
    2 x panels side
    2 x 19" uprights front
    1 x assembled structure CBLX torx
    1 x roof with removable blanking plate top
    1 x panel rear
    4 x levelling feets
    load rating
    400 kg static
    250 kg dynamic
    back face
    Panel
    side face
    Panel
    number of cut-out
    1 cut-outbottom
    1 cut-outtop side panel
    1 cut-outtop - split in 3 parts
    installation mode
    Floor-standing
    material
    Sheet steel: structure
    Sheet steel: door
    Sekurit glass: door
    Galvanized steel: upright
    Sheet steel: panel
    surface finish
    Epoxy-polyester powder
    width