Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Actassi for Europe
NSYVDSC42U610N Product picture Schneider Electric

NSYVDSC42U610N

NSYVDSC42U610N Product picture Schneider Electric
NSYVDSC42U610N

Floor-Standing Server Rack 42U W600D1000 Fixed 19" Perf. Door No Panel R9011

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Actassi
    product name
    Actassi VDS
    product or component type
    19" enclosure
    device application
    Server
    applications
    To mount 19" equipment
    To protect network connectivity equipment
    To mount server components
    enclosure type
    Server cabinet
    support equipment
    4 x 19" uprights recessed of 120 mm from the front (pitch 25 mm)
    front face
    Microperforated door
    door type
    Front microperforated door - with 2 points locking system (key: 333) - reversible opening at 180 °
    Rear microperforated door - with 2 points locking system (key: 333) - reversible opening at 180 °
    accessibility for operation
    Front
    Top
    Rear
    Side
    removable parts
    Front door removable toolless
    Bottom blanking plate
    Rear door removable toolless
    Top blanking plate equipped with brush gasket
    colour
    Door: black (RAL 9011)
    Top and bottom: black (RAL 9011)
    Structure: black (RAL 9011)
    Complementary
    device composition
    1 x assembled structure CBLX torx
    1 x roof with removable blanking plate top
    4 x levelling feets
    4 x 19" uprights
    1 x microperforated door (airflow 80%) front
    1 x microperforated door (airflow 80%) rear
    load rating
    750 kg static
    back face
    Microperforated door
    number of cut-out
    1 cut-outbottom
    1 cut-outtop side panel
    1 cut-outtop - split in 3 parts
    installation mode
    Floor-standing
    material
    Sheet steel: structure
    Sheet steel: door
    Sekurit glass: door
    Galvanized steel: upright
    surface finish
    Epoxy-polyester powder
    width
    600 mm
    height
    2000 mm
    depth
    1000 mm
    net weight
    84 kg
    number of rack unit
    42U
    Europe
    Environment
    IK degree of protection
    IK08 conforming to IEC 62262
    IP degree of protection
    IP20 conforming to IEC 60529
    standards
    IEC 60297-3-100
    EIA-310D
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYVDSC42U610N : Floor-Standing Server Rack 42U W600D1000 Fixed 19" Perf. Door No Panel R9011
    Description
    Floor-Standing Server Rack 42U W600D1000 Fixed 19" Perf. Door No Panel R9011
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/9/20
    Description
    Floor-Standing Server Rack 42U W600D1000 Fixed 19" Perf. Door No Panel R9011
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYVDSC42U610N : Floor-Standing Server Rack 42U W600D1000 Fixed 19" Perf. Door No Panel R9011
    Description
    Floor-Standing Server Rack 42U W600D1000 Fixed 19" Perf. Door No Panel R9011
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/9/20
    Description
    Floor-Standing Server Rack 42U W600D1000 Fixed 19" Perf. Door No Panel R9011
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 833.2 KB
    Date 5/5/11
    Description
    PEP Actassi VDA
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /