Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Actassi for Europe
NSYZUN810VDA Product picture Schneider Electric

NSYZUN810VDA

NSYZUN810VDA Product picture Schneider Electric
NSYZUN810VDA

Actassi - plinth - set of 4 - depth 1000 mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Actassi
    product or component type
    Plinth
    accessory / separate part category
    Mounting accessory
    removable parts
    Strips
    colour
    Grey (RAL 7011)
    quantity per set
    Set of 4
    Complementary
    device composition
    Knock-out area
    Ventilation louvres
    material
    Textured epoxy-polyester powder sheet steel
    mounting location
    Rear
    Side
    range compatibility
    Actassi VDA
    Actassi VDS
    product destination
    Enclosure
    number of rack unit
    42U
    24U
    height
    100 mm
    width
    800 mm
    depth
    1000 mm
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYZUN810VDA : NSYZUN810VDA_ROHS_CHINA_DECLARATION
    Description
    NSYZUN810VDA_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    NSYZUN810VDA_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYZUN810VDA : NSYZUN810VDA_ROHS_DECLARATION
    Description
    NSYZUN810VDA_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    NSYZUN810VDA_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 833.2 KB
    Date 5/5/11
    Description
    PEP Actassi VDA
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /