Malaysia

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

interface plug-in relay - Zelio RXG - 1 C/O clear - 110 V DC - 10 A

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Zelio Relay
    series name
    Interface relay
    product or component type
    Plug-in relay
    device short name
    RXG
    contacts type and composition
    1 C/O
    Complementary
    contacts material
    Silver alloy (AgSnO2In2O3)
    Maximum contact resistance
    100 mOhm
    [Ithe] conventional enclosed thermal current
    10 A (temperature : -40...55 °C)
    [Ie] rated operational current
    10 A at 30 V DC conforming to UL
    10 A at 30 V DC conforming to IEC
    10 A at 250 V AC conforming to IEC
    10 A at 250 V AC conforming to UL
    maximum switching voltage
    250 V AC
    30 V DC
    load current
    10 A at 250 V AC
    maximum switching capacity
    2500 VA
    minimum switching capacity
    500 mW at 100 mA, 5 V DC
    operating rate
    <= 18000 cycles/hour no-load
    <= 1800 cycles/hour under load
    utilisation coefficient
    20 %
    mechanical durability
    10000000 cycles
    electrical durability
    100000 cycles for NO resistive load at 55 °C
    100000 cycles for NC resistive load at 55 °C
    [Ui] rated insulation voltage
    250 V conforming to IEC
    300 V conforming to UL
    300 V conforming to CSA
    [Uimp] rated impulse withstand voltage
    6 kV for 1.2/50 µs
    dielectric strength
    5000 V AC (reinforced insulation between coil and contact)
    1000 V AC (micro disconnection between contacts)
    Coil resistance
    22800 Ohm +/- 15 %
    insulation resistance
    1000 MOhm at 500 V DC
    mounting position
    Any position
    drop-out voltage threshold
    >= 0.1 Uc DC
    Coil insulation class
    Class F
    Operate time
    20 ms
    Release time
    20 ms
    [Uc] control circuit voltage
    110 V DC
    safety reliability data
    B10d = 100000
    colour of cover
    Transparent
    product weight
    0.018 kg
    device presentation
    Complete product
    Environment
    vibration resistance
    3 gn (f = 10...150 Hz), amplitude +/- 0.75 mm (in operation)
    5 gn (f = 10...150 Hz), amplitude +/- 0.75 mm (not in operation)
    IP degree of protection
    IP40
    shock resistance
    20 gn in operation
    100 gn not in operation
    protection category
    RT I
    standards
    UL 508
    CSA C22.2 No 14
    IEC 61810-1
    product certifications
    CE
    CSA
    RoHS
    UL
    REACH
    EAC
    China RoHS
    pollution degree
    2
    overvoltage category
    III
    ambient air temperature for storage
    -40...85 °C
    ambient air temperature for operation
    -40...70 °C
    relative humidity
    10...85 %
    torque value
    0.8 N.m
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Zelio Relay - Electromechanical relays Catalog (Version 3.0)
    CAD
    Date
    Size
    Add to My Documents
    CAD files for RXG15FD: Clear cover relay 10A VAC/VDC 1CO (Version 1.0)
    Clear cover relay 10A VAC/VDC 1CO (Version 1.0)
    CAD for RXG15FD: interface plug-in relay - Zelio RXG - 1 C/O clear - 110 V DC - 10 A (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    CSA Certificate RXZE2S114S (Version 1.0)
    Date 10/23/18
    Size 215 B
    UL Recognized RSZE1S35M, RSZE1S48M, RSL1, RXG, RXM2CB, RXM4CB, RSB (Version 1.0)
    UL Listed RSZE1S35M, RSZE1S48M, RXG (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU DOC - Zelio Relay RXG RGZE (Version 1.0)
    Date 10/23/18
    Size 195.2 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    RXG... Interface Plug-in Relay - Zelio Relay, Product Environmental Profile (Version 2.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Connections and Schema

    Wiring Diagram



  • Performance Curves

    Performance Curves
    Maximum Switching Capacity


    X :
    Switching voltage (V)
    Y :
    Switching current (A)
    (1)
    AC Resistive Load
    (2)
    AC Inductive Load cos(Ø)=0.4
    (3)
    DC Resistive Load
    (4)
    DC Inductive Load (L/R=7ms)

    Life Expectancy

    Resistive Load


    X :
    Contact Current (A)
    Y :
    Operating Cycle Number

    Life Expectancy

    Inductive Load


    X :
    Contact Current (A)
    Y :
    Operating Cycle Number

    NOTE: These are typical curves, actual durability depends on load, environment, duty cycle, etc.


    Coil Operating Range
    DC Coil Operating Range VS Ambient Temperature


    X :
    Ambient temperature (°C)
    Y :
    Coil voltage (U/Uc)
    (1)
    Permitted operating range area