Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   WPS
S56C420GY Product picture Schneider Electric

S56C420GY

S56C420GY Product picture Schneider Electric
S56C420GY

WPS - 20A 500V - 3 phase 4 round pin - combination switched socket (grey)

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    WPS
    product or component type
    Switched socket
    rated current
    20 A at 500 V AC
    poles description
    3P + N
    Complementary
    device mounting
    Surface
    switch application
    On/off switching
    outlet standard description
    Round pin
    number of gangs
    1 gang
    material
    PVC (polyvinyl chloride) UV stabilised
    cover frame colour tint
    Grey
    height
    204 mm
    width
    101 mm
    depth
    104 mm
    Environment
    IP degree of protection
    IP66
    motor M-rating AS3133
    M150
    standards
    GB/T 11918:2001
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    S56C420GY : WPS - 20A 500V - 3 phase 4 round pin - combination switched socket (grey)
    Description
    WPS - 20A 500V - 3 phase 4 round pin - combination switched socket (grey)
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    WPS - 20A 500V - 3 phase 4 round pin - combination switched socket (grey)
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    S56C420GY : WPS - 20A 500V - 3 phase 4 round pin - combination switched socket (grey)
    Description
    WPS - 20A 500V - 3 phase 4 round pin - combination switched socket (grey)
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    WPS - 20A 500V - 3 phase 4 round pin - combination switched socket (grey)
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    S56C420GY : WPS - 20A 500V - 3 phase 4 round pin - combination switched socket (grey)
    Description
    WPS - 20A 500V - 3 phase 4 round pin - combination switched socket (grey)
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    WPS - 20A 500V - 3 phase 4 round pin - combination switched socket (grey)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /