Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   56 Series
S56SSW2_10GY Product picture Schneider Electric

S56SSW2_10GY

S56SSW2_10GY Product picture Schneider Electric
S56SSW2_10GY

56 Series double sliding dolly switch 10A - Grey

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    56 Series
    product brand
    Clipsal
    product or component type
    Switch
    device presentation
    Basic element with full cover plate
    device application
    Control
    Complementary
    switch function
    1-pole
    control type
    Sliding type
    number of poles
    1
    device mounting
    Surface
    fixing mode
    By screws
    material
    PC (polycarbonate)
    local signalling
    without
    [Ue] rated operational voltage
    250 V AC
    rated current
    10 A
    marking
    ON-OFF
    marking location
    Marking on surface
    Environment
    standards
    AS/NZS 3133
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    S56SSW2_10GY : 56 Series double sliding dolly switch 10A - Grey
    Description
    56 Series double sliding dolly switch 10A - Grey
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    56 Series double sliding dolly switch 10A - Grey
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    S56SSW2_10GY : 56 Series double sliding dolly switch 10A - Grey
    Description
    56 Series double sliding dolly switch 10A - Grey
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    56 Series double sliding dolly switch 10A - Grey
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    S56SSW2_10GY : 56 Series double sliding dolly switch 10A - Grey
    Description
    56 Series double sliding dolly switch 10A - Grey
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    56 Series double sliding dolly switch 10A - Grey
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /