Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Lexium 52 & Motors
SH30702P11F1100 Product picture Schneider Electric

SH30702P11F1100

Green premium brand logo
SH30702P11F1100 Product picture Schneider Electric
SH30702P11F1100
Green premium brand logo

servo motor SH3 070 2,2Nm,key,single,brake,str.conn,IP65/IP65,8k RPM

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range compatibility
    PacDrive 3
    product or component type
    Servo motor
    device short name
    SH3.....P
    Complementary
    maximum mechanical speed
    8000 rpm
    [Us] rated supply voltage
    115...480 V
    network number of phases
    Three phase
    continuous stall current
    2.9 A
    continuous stall torque
    2.2 N.m at 115...480 V three phase
    peak stall torque
    7.6 N.m at 115...480 V three phase
    nominal output power
    340 W at 115 V three phase
    660 W at 230 V three phase
    1190 W at 400 V three phase
    1360 W at 480 V three phase
    nominal torque
    2.15 N.m at 115 V three phase
    2.1 N.m at 230 V three phase
    1.9 N.m at 400 V three phase
    1.8 N.m at 480 V three phase
    nominal speed
    1500 rpm at 115 V three phase
    3000 rpm at 230 V three phase
    6000 rpm at 400 V three phase
    7200 rpm at 480 V three phase
    maximum current Irms
    11.8 A
    shaft end
    Parallel key
    shaft diameter
    11 mm
    shaft length
    23 mm
    key width
    4 mm
    IP degree of protection
    IP65 motor: conforming to EN/IEC 60034-5
    IP65 shaft bushing: conforming to EN/IEC 60034-5
    encoder type
    Absolute single turn SinCos Hiperface
    speed feedback resolution
    128 periods
    holding brake
    With
    holding torque
    2 N.m
    mounting support
    International standard flange
    motor flange size
    70 mm
    torque constant
    0.77 N.m/A at 120 °C
    back emf constant
    48 V/krpm at 20 °C
    number of motor poles
    3
    rotor inertia
    0.482 kg.cm²
    stator resistance
    4.2 Ohm
    stator inductance
    29.65 mH
    maximum radial force Fr
    710 N at 1000 rpm
    560 N at 2000 rpm
    490 N at 3000 rpm
    450 N at 4000 rpm
    410 N at 5000 rpm
    390 N at 6000 rpm
    maximum axial force Fa
    80 N
    type of cooling
    Natural convection
    length
    212.5 mm
    centring collar diameter
    60 mm
    centring collar depth
    2.5 mm
    number of mounting holes
    4
    mounting holes diameter
    5.5 mm
    circle diameter of the mounting holes
    82 mm
    net weight
    3 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 393.5 KB
    Date 8/18/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    SH30702P11F1100 : servo motor SH3 070 2,2Nm,key,single,brake,str.conn,IP65/IP65,8k RPM
    Description
    servo motor SH3 070 2,2Nm,key,single,brake,str.conn,IP65/IP65,8k RPM
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/8/20
    Description
    servo motor SH3 070 2,2Nm,key,single,brake,str.conn,IP65/IP65,8k RPM
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 441.9 KB
    Date 1/21/20
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    SH30702P11F1100 : servo motor SH3 070 2,2Nm,key,single,brake,str.conn,IP65/IP65,8k RPM
    Description
    servo motor SH3 070 2,2Nm,key,single,brake,str.conn,IP65/IP65,8k RPM
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/8/20
    Description
    servo motor SH3 070 2,2Nm,key,single,brake,str.conn,IP65/IP65,8k RPM
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    SH30702P11F1100 : servo motor SH3 070 2,2Nm,key,single,brake,str.conn,IP65/IP65,8k RPM
    Description
    servo motor SH3 070 2,2Nm,key,single,brake,str.conn,IP65/IP65,8k RPM
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/8/20
    Description
    servo motor SH3 070 2,2Nm,key,single,brake,str.conn,IP65/IP65,8k RPM
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /