Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   OsiSense XG
TCSMCN1F2 Product picture Schneider Electric

TCSMCN1F2

TCSMCN1F2 Product picture Schneider Electric
TCSMCN1F2

Modbus shielded cable - M12 female connector - end with free wires - IP67 - 2 m

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XG
    accessory / separate part category
    Connection accessories
    accessory / separate part type
    Connecting cable
    accessory / separate part designation
    Modbus shielded pre-wired M12 connector
    accessory / separate part destination
    Modbus/Uni-Telway network
    Tap-off box
    cable length
    2 m
    Complementary
    product compatibility
    TCSAMT31FP
    TSXSCA50
    electrical connection
    1 female connector M12 straight A coding
    Bare wires
    colour
    Black
    net weight
    0.115 kg
    Environment
    IP degree of protection
    IP67
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French1
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    XG range: Radio frequency identification 13.56 MHz (Version 3.0)
    Description
    Presentation, description, functions, characteristics, references, dimensions, connections, curves and installation precautions.
    prp.document.label.format pdf
    Size 5.6 MB
    Date 1/2/19
    Description
    Presentation, description, functions, characteristics, references, dimensions, connections, curves and installation precautions.
    Radio frequency identification OsiSense XG - Compact smart antennas, Ø 22 mm mounting (Version 3.0)
    Description
    Presentation, characteristics, references, dimensions, connections and installation precautions.
    prp.document.label.format pdf
    Size 1.6 MB
    Date 12/1/17
    Description
    Presentation, characteristics, references, dimensions, connections and installation precautions.
    User guide
    Format
    Size
    Date
    Add to My Documents
    RFID OsiSense XG - Smart Antenna, User Manual (Version 06)
    Files in document
    Description
    This guide describes how to use compact stations OsiSense XG compact stations and associated accessories.
    prp.document.label.format zip
    Size 11 MB
    Date 9/1/16
    Files in document
    Description
    This guide describes how to use compact stations OsiSense XG compact stations and associated accessories.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    TCSMCN1F2 : Modbus shielded cable - M12 female connector - end with free wires - IP67 - 2 m
    Description
    Modbus shielded cable - M12 female connector - end with free wires - IP67 - 2 m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/9/20
    Description
    Modbus shielded cable - M12 female connector - end with free wires - IP67 - 2 m
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    TCSMCN1F2 : TCSMCN1F2_REACH_DECLARATION
    Description
    TCSMCN1F2_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/9/20
    Description
    TCSMCN1F2_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /