Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Actassi for Europe
VDICD52504LM Product picture Schneider Electric

VDICD52504LM

VDICD52504LM Product picture Schneider Electric
VDICD52504LM

Actassi FL-C Fibre Cable OS2 9/125µm Loose Tube 4 fibres cut Euroclass D

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Actassi
    product
    Fibre optic cable single mode
    device application
    Communication
    cable packaging
    Cut to length
    Complementary
    maximum attenuation
    0.22 dB at 1550 nm
    0.35 dB at 1310 nm
    0.25 dB at 1625 nm
    fibre performance
    OS2 9/125 µm
    optic fibre type
    Loose tube diameter: 250 µm
    type of cable
    Non armoured
    number of optic fibre
    4
    polarisation mode dispersion
    0.2 ps/km^0.5 fibre
    0.08 ps/km^0.5 link
    chromatic dispersion
    0,086 at 1310 nm
    bending radius
    10 x overall diameter long term
    20 x overall diameter short term
    pulling force
    1500 N
    crush resistance
    15000 N/m
    refractive index group
    1.464 at 1310 nm
    1.4645 at 1550 nm
    colour
    External sheath: green, RAL 6016
    type of installation
    Indoor/outdoor
    cabling installation system
    Cable duct
    calorific value
    0.542 MJ
    diameter
    6 mm
    cable weight
    40 kg / 1000 m
    targeted region
    Europe
    Environment
    ambient air temperature for operation
    -20…60 °C
    ambient air temperature for installation
    -5…50 °C
    ambient air temperature for storage
    -40…70 °C
    euroclass level
    Dca s2 d2 a2
    flame retardance
    LSZH
    environmental characteristic
    Rodent retardant: glass yarn
    Water resistant (longitudinally): gel
    Water resistant (longitudinally): swellable yarn
    RoHS compliant:
    UV resistant:
    LSZH (low smoke zero halogen):
    Standard
    Cable specification conforming to IEC 60794-2
    Cable test procedure conforming to IEC 60794-1-2
    Fibre colour coding conforming to TIA/EIA-598-A
    Fibre performance conforming to IEC 60793-2-50 Type B1.3
    Fibre performance conforming to ITU G.652.D
    Flame retardance conforming to IEC 60332-1
    LSZH conforming to IEC 60754-2
    LSZH conforming to ISO/IEC 11801
    LSZH conforming to EN 50399
    LSZH conforming to EN 50173-1
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
  • View more View less

    Documents

    Language
    • English3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    High density solutions for data centres (Version 3.0)
    Description
    A overview of the components to create a data centre. Links to other catalogues to go deeper
    prp.document.label.format pdf
    Size 11.3 MB
    Date 2/20/18
    Description
    A overview of the components to create a data centre. Links to other catalogues to go deeper
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 513 KB
    Date 7/3/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    VDICD52504LM : VDICD52504LM_ROHS_DECLARATION
    Description
    VDICD52504LM_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/24/20
    Description
    VDICD52504LM_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /