Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Actassi
VDICD52512TM Product picture Schneider Electric

VDICD52512TM

VDICD52512TM Product picture Schneider Electric
VDICD52512TM

Actassi FL-C Fibre Cable OS2 9/125µm Tight Buffer 12 fibres cut Euroclass D

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Actassi
    product
    Fibre optic cable single mode
    device application
    Communication
    cable packaging
    Cut to length
    Complementary
    maximum attenuation
    0.22 dB at 1550 nm
    0.35 dB at 1310 nm
    0.25 dB at 1625 nm
    fibre performance
    OS2 9/125 µm
    optic fibre type
    Tight buffered diameter: 900 µm
    number of optic fibre
    12
    polarisation mode dispersion
    0.2 ps/km^0.5 fibre
    0.08 ps/km^0.5 link
    chromatic dispersion
    0,086 at 1310 nm
    bending radius
    10 x overall diameter long term
    20 x overall diameter short term
    pulling force
    800 N
    crush resistance
    20000 N/m
    refractive index group
    1.464 at 1310 nm
    1.4645 at 1550 nm
    colour
    External sheath: green, RAL 6016
    type of installation
    Indoor/outdoor
    cabling installation system
    Cable duct
    calorific value
    0.528 MJ
    diameter
    6.7 mm
    cable weight
    41 kg / 1000 m
    targeted region
    Europe
    Environment
    ambient air temperature for operation
    -10…60 °C
    ambient air temperature for installation
    -5…50 °C
    ambient air temperature for storage
    -30…70 °C
    euroclass level