Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Actassi
VDICP3500501 Product picture Schneider Electric

VDICP3500501

VDICP3500501 Product picture Schneider Electric
VDICP3500501

Actassi CL-C5e CP Cabling F/UTP Cat5e LSZH DPM 5.0m

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Actassi
    product or component type
    Consolidation point link
    colour
    CP link: green (RAL 6016)
    Quantity per set
    1 piece
    Complementary
    device composition
    RJ45 plug STP
    S-One DPM RJ45 STP
    Cable F/UTP
    communication network category
    5e
    communication network type
    1000BASE-TX
    transmission frequency
    155 MHz
    input impedance
    100 Ohm
    connector type
    RJ45
    material
    LSZH (low smoke zero halogen): jacket
    length
    5 m
    targeted region
    Europe
    Environment
    ambient air temperature for operation
    0…60 °C
    ambient air temperature for storage
    -15…60 °C
    ambient air temperature for installation
    -5…40 °C
    temperature resistance
    60 °C
    environmental characteristic
    PEP (Energy depletion): S-One DPM network socket
    Packing Units
    Package 1 Weight
    300.000 g
    Package 1 Height
    30.000 mm
    Package 1 width
    300.000 mm
    Package 1 Length
    300.000 mm
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope