Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Harmony XVSV
XVSV7BBN Product picture Schneider Electric

XVSV7BBN

Green premium brand logo
XVSV7BBN Product picture Schneider Electric
XVSV7BBN
Green premium brand logo

Editable electronic alarms - DIN72 - voice - black - NPN - 12...24V DC

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XVS
    product or component type
    Editable electronic alarm
    beacon or indicator bank unit type
    Sound unit
    device short name
    XVSV
    Complementary
    colour
    Dark grey
    input type
    Bit: 6 channel input
    Binary: 63 channel input
    assembly style
    Ready assembled
    material
    PC (polycarbonate): body
    PC (polycarbonate): back cover
    TPE (thermoplastic elastomer): front panel
    NBR (nitrile butadiene rubber)
    net weight
    0.142 kg
    marking
    CE
    overvoltage category
    Class II conforming to EN/IEC 61140
    mounting support
    72 mm DIN rail
    [Us] rated supply voltage
    12...24 V DC
    [Ue] rated operational voltage
    10...30 V DC
    inrush current
    30 A
    associated fuse rating
    1 A
    [Uimp] rated impulse withstand voltage
    1 kV
    power consumption in W
    1.8 W
    current consumption
    75 mA at 24 V DC
    clamping connection capacity
    <= 1 x 1.5 mm²
    device application
    Printing
    Subway
    Packaging
    mounting diameter
    80 mm
    width
    80 mm
    height
    80 mm
    depth
    24.9 mm
    Environment
    discrete output type
    NPN
    signalling type
    Adjustable vocal sound
    protective treatment
    TC
    ambient air temperature for storage
    -20…60 °C
    ambient air temperature for operation
    -10…55 °C
    relative humidity
    35…85 % without condensation
    vibration resistance
    7 gn
    IP degree of protection
    Panel mounted: IP65 conforming to EN/IEC 60529
    Wall mounted: IP20
    noise level
    0…89 dB (stop or suppress) at 1 m
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • All Languages9
    • English9
    • Chinese1
    • French1
    • German1
    • Italian1
    • Japanese1
    • Kazakh1
    • Russian1
    • Spanish1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 83.1 KB
    Date 1/12/16
    Description
    UL Certificate
    XVS Sirens (Version 1.0)
    Description
    CSA Certificate
    prp.document.label.format pdf
    Size 73.4 KB
    Date 10/14/10
    Description
    CSA Certificate
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 6 MB
    Date 3/1/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    XVSV7BBN : Editable voice alarms, black, mounting 72 mm DIN rail, NPN, 12...24V DC
    Description
    Editable voice alarms, black, mounting 72 mm DIN rail, NPN, 12...24V DC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/5/20
    Description
    Editable voice alarms, black, mounting 72 mm DIN rail, NPN, 12...24V DC
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    XVSA7, XVSV7, XVSA9, XVSV9 Sirens (Version 1.0)
    Description
    Manufacturer Declaration of conformity
    prp.document.label.format pdf
    Size 497.2 KB
    Date 4/19/16
    Description
    Manufacturer Declaration of conformity
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 774.4 KB
    Date 12/1/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XVSV7BBN : Editable voice alarms, black, mounting 72 mm DIN rail, NPN, 12...24V DC
    Description
    Editable voice alarms, black, mounting 72 mm DIN rail, NPN, 12...24V DC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/5/20
    Description
    Editable voice alarms, black, mounting 72 mm DIN rail, NPN, 12...24V DC
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 702.2 KB
    Date 12/1/18
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XVSV7BBN : Editable voice alarms, black, mounting 72 mm DIN rail, NPN, 12...24V DC
    Description
    Editable voice alarms, black, mounting 72 mm DIN rail, NPN, 12...24V DC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/5/20
    Description
    Editable voice alarms, black, mounting 72 mm DIN rail, NPN, 12...24V DC
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (t) :
    Waterproof rubber (1.6 mm / 0.06 in.)


  • Mounting and Clearance

    Panel Cut Dimensions


    (1)
    Installation panel

    A

    B

    C

    68 +0.5/0 mm (2.68 +0.0197/0 in.)

    68 +0.5/0 mm (2.68 +0.0197/0 in.)

    1...4 mm (0.04...0.15 in.)


    Wall Mount Dimensions


    (1)
    Installation panel


  • Connections and Schema

    Wiring Diagram


    (1)
    Green
    (2)
    Yellow
    (3)
    Brown
    (4)
    Blue
    (5)
    Purple
    (6)
    Gray
    (7)
    Black
    (8)
    Red
    (9)
    Fuse (Rated current:1 A)


Compare products: /