Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OsiSense XU
XZCC8FCM40V Product picture Schneider Electric
Discontinued

XZCC8FCM40V

XZCC8FCM40V Product picture Schneider Electric
Discontinued
XZCC8FCM40V

female, M8, 4-pin, elbowed connector - cable gland M9.5 x 1

Show more characteristics
Commercial status
Discontinued on 01 November 2020
End-of-service on 03 November 2020
XZCC8FCM40V  has not been replaced. Please contact your customer care centre for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    accessory / separate part category
    Cabling accessories
    accessory / separate part type
    Connector
    electrical connection
    Elbowed female connector M8, 4 pins
    collar material
    Metal
    status LED
    Without
    cable connection
    Vampire clip / wire size <0.25 mm² / clamping capacity 5 mm
    Complementary
    cable gland type
    M9.5
    cable connector fixing
    Screw-on
    [Ue] rated operational voltage
    60 V AC
    75 V DC