Our Brands

Welcome to the Schneider Electric Website

Welcome to our website.
Image of AR106V+AR106VI - Micro-Datacenter Wallmount C-Series 500-1500VA 120V OR 230V

AR106V+AR106VI - Micro-Datacenter Wallmount C-Series 500-1500VA 120V OR 230V

Micro-Datacenter Wallmount C-Series 500-1500VA 120V OR 230V

Date: 22 Apr 2021 | Type: Technical Drawing
Languages: English | Version: 1.1
Subtype: Typical Drawing
Document Reference: AR106V_AND_AR106VI_EN

Files

File Name
AR106V+AR106VI - Micro-Datacenter Wallmount C-Series 500-1500VA 120V OR 230V.dwg
AR106V+AR106VI - Micro-Datacenter Wallmount C-Series 500-1500VA 120V OR 230V.pdf

Need help?

Product Selector

Quickly and easily find the right products and accessories for your applications.

Get a Quote

Start your sales enquiry online and an expert will connect with you.

Where to buy?

Easily find the nearest Schneider Electric distributor in your location.

 opens in new Window

Help Centre

Find support resources for all your needs, in one place.

Your browser is out of date and has known security issues.

It also may not display all features of this website or other websites.

Please upgrade your browser to access all of the features of this website.

Latest version for Google Chrome, Mozilla Firefox or Microsoft Edgeis recommended for optimal functionality.