Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.
Image of GVSUPS50K150HS EU RoHS Declaration

GVSUPS50K150HS EU RoHS Declaration

Galaxy VS UPS 50kW 400V scalable to 150kW for external batteries, Start-up 5x8

Date: 09 Sep 2025 | Type: Environmental compliance declaration
Languages: English
Document Reference: GVSUPS50K150HS_ROHS_DECLARATION
Perimeter: Generic
Approval Office: Schneider Electric
Conformity Information: EU RoHS Declaration
Country: International

Files

File Name
GVSUPS50K150HS_ROHS_DECLARATION_NG_en-GB.pdf