Cam switches, adaptable sub-assemblies, 12 and 20 A, multi-fixing, bodies (contact blocks + fixing plate)

Cam switches, adaptable sub-assemblies, 12 and 20 A, multi-fixing, bodies (contact blocks + fixing plate)

Reference

 : 

Date

 : 

Type

 : 

Languages :

Version :

Files
Size
K1-K2-L-and-M-form-024-to-033-GL-QL-NL-LL-YL-PL_CAD2D-MECHANICAL_SIDE (.dwf)
K1-K2-L-and-M-form-024-to-033-GL-QL-NL-LL-YL-PL_CAD2D-MECHANICAL_SIDE (.dwg)
K1-K2-L-and-M-form-024-to-033-GL-QL-NL-LL-YL-PL_CAD2D-MECHANICAL_SIDE (.dxf)
K1-K2-L-and-M-form-024-to-033-GL-QL-NL-LL-YL-PL_CAD2D-MECHANICAL_SIDE (.wmf)

Product Ranges:

Unlock additional features

Please log in or register to see additional features

loader-lg loader-sm