Our Brands

Welcome to the Schneider Electric Website

Welcome to our website.
Image of SBB60K80H - 60+80kW 400V Breaker Box

SBB60K80H - 60+80kW 400V Breaker Box This document is current but may reference obsolete products.

Silcon, UPS with External Battery, 080kW, Battery Package, SBB Battery Breaker Box

Date: 17 Aug 2004 | Type: Technical Drawing
Languages: English | Version: 1.0
Subtype: Typical Drawing
Document Reference: SPD_ASTE-63XQLB_EN

Files

File Name
ASTE-63XQLB_R0_EN.pdf

Need help?

Product Selector

Quickly and easily find the right products and accessories for your applications.

Get a Quote

Start your sales enquiry online and an expert will connect with you.

Where to buy?

Easily find the nearest Schneider Electric distributor in your location.

 opens in new Window

Help Centre

Find support resources for all your needs, in one place.

Your browser is out of date and has known security issues.

It also may not display all features of this website or other websites.

Please upgrade your browser to access all of the features of this website.

Latest version for Google Chrome, Mozilla Firefox or Microsoft Edgeis recommended for optimal functionality.