Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

400 Series

17- and 19-Inch High-Bright Multimode LCD Monitors

Pelco's 400 Series LCD security monitor provides high quality displays with automatic input adaptation, fitting for any video security system

Pelco Picture of product Schneider Electric
400 Series
  • Features

    17-INCH, 19-INCH MULTIMODE MONITORS

    400 Series high performance LCD monitors designed specifically for the security industry provide high quality display of video or computer signals via multiple inputs. These 17-, and 19-inch monitors use a color thin film transfer (TFT) active matrix LCD panel that automatically adapts to the appropriate input resolution.

    400 Series Documents & Downloads



    Features:

    • Space-Saving, Flat Panel Design
    • Picture-Frame-Style Desktop Stand
    • Two Looping Composite Inputs and One S-Video Input
    • VGA Input
    • 3D Digital Comb Filter with Deinterlacing for High Quality Video
    • Picture-In-Picture (PIP)
    • Digital DVI Input
    • USB Hub
    • Maximum Brightness of 450 cd/m2 (PMCL419), 380 cd/m2 (PMCL417)
    • Maximum Contrast Ratio of 600:1 (PMCL419), 1000:1 (PMCL417)
    • Maximum Response Time of 5 ms (PMCL419, PMCL417)
    • 100/240 VAC, 60/50 Hz Autoranging Internal Power Supply

    Benefits

    High Performance designed for security industry. High Resolution 1280x1024, PIP, USB hub, DVI, Composite video, and 3-D Comb filter.

    Applications

    • Ideal for Digital Video Recorder and PC applications

EcoStruxure™ for Your Business

EcoStruxure lets you thrive in today's digital world. Make better business decisions with scalable and converged IT/OT solutions.

Reach Us

Have a question, complaint or is there some feedback you’d like to send us to make your experience with Schneider Electric better?

FAQ

Easily find and share the answer you are looking for from our online FAQ service.
Compare products: /