-
-
Filter by:
Reset all -
-
-
Features
W310 is a wireless telemetry local unity which belongs to a generation of ultra-low power consumption data acquisition and transmission products that use the GSM network.
W310 is battery-powered, making it completely self-sufficient and extremely quick and simple to install.
Standard Manufacturers Warranty: 18 months
Benefits
Autonomous
Internally powered by a Li cell (battery life from 5 to 10 years depending on the application). Well adapted to isolated sites or located on a disturbed environmentWireless
Remote communication by GSM (SMS), local communication through a serial infrared linkInformation acquisition and transmission
Acquisition, recording with timestamp, alarm detection. 1 to 8 informations: counting, level, pressure, temperature… from analog, digital sensors or Modbus slaves (RS485). W310 provides power supply for 4-20mA or Modbus sensorsPackaging
Discrete packaging with IP 56 rating, can be installed outsideEasy to use
Compact, Standard plug, Easy to install or change, Simplified setup, Standalone product, Configurable on the site by infrared link and remotely by SMSAlarms
Threshold, Technical and System alarmsOptimized total cost of ownership
No dependence on site p
W310 Brio
Wireless Local Telemetry Unit
W310 is a wireless telemetry local unity from the latest generation of ultra-low power consumption GSM devices for data acquisition and transmission
Discontinued