Nigeria
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

 

Metered Rack PDU

Metered rack Power Distribution Units (PDUs) provide real-time remote monitoring of connected loads. User-defined alarms warn of potential circuit overloads before critical IT failures occur.

Keeping your eye open for unplanned overloads

APC Brand Picture of product Schneider Electric
Metered Rack PDU schneider.label Metered rack Power Distribution Units (PDUs) provide real-time remote monitoring of connected loads. User-defined alarms warn of potential circuit overloads before critical IT failures occur.
      • 12 products available

        • Best price
          AP7152B Picture of product Schneider Electric

          AP7152B

          In-Line Current Meter, 16A, 230V, IEC309-16A, 2P+G
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          AP7155B Picture of product Schneider Electric

          AP7155B

          In-Line Current Meter, 32A, 230V, IEC309-32A, 2P+G
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          AP7175B Picture of product Schneider Electric

          AP7175B

          In-Line Current Meter, 32A, 230V, IEC309-32A 3-PH, 3P+N+G
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          AP7820B Picture of product Schneider Electric

          AP7820B

          Rack PDU, Metered, 1U, 12A/208V, 10A/230V, (8) C13
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          AP7821B Picture of product Schneider Electric

          AP7821B

          Rack PDU, Metered, 1U, 16A, 208/230V, (8) C13
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          AP7822B Picture of product Schneider Electric

          AP7822B

          Rack PDU, Metered, 2U, 32A, 230V, (12) C13 & (4) C19
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          AP7850B Picture of product Schneider Electric

          AP7850B

          Rack PDU, Metered, Zero U, 10A, 230V, (16) C13
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          AP8853 Picture of product Schneider Electric

          AP8853

          Rack PDU 2G, Metered, ZeroU, 32A, 230V, (36) C13 & (6) C19
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          AP8858 Picture of product Schneider Electric

          AP8858

          Rack PDU 2G, Metered, ZeroU, 20A/208V, 16A/230V, (18) C13 & (2) C19
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          AP8858EU3 Picture of product Schneider Electric

          AP8858EU3

          Rack PDU 2G, Metered, ZeroU, 16A, 230V, (18) C13 & (2) C19, IEC309 Cord
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /