Nigeria

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

single struts (2) RAL 9001 Prisma G - IP55 - spare part

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Prisma
    range compatibility
    Prisma G
    IP degree of protection
    IP55
    product or component type
    Pillars
    accessory / separate part category
    Spare part
    product compatibility
    IP55 enclosure
    Complementary
    installation description
    Floor-standing enclosure 600 mm
    Wall-mounted enclosure 600 mm
    quantity per set
    Set of 2
    product weight
    1.32 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    catalogue Prisma G (Version 3.1)
    Date 7/18/18
    Size 73.3 MB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 5/2/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 5/2/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.