Nigeria

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

front plate 3-4 vigi NSX/CVS250 vertical rotary handle/tel/plug-in W600 7M

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Prisma
    range compatibility
    Prisma P
    Prisma G
    product or component type
    Front plate
    accessory / separate part category
    Installation accessory
    type of front plate
    Cut-out
    installed device
    Compact : drawout NSX100...160 with earth leakage protection - control: toggle - vertical installation
    Compact : drawout NSX250 with earth leakage protection - control: toggle - vertical installation
    Compact : fixed NSX100...160 with earth leakage protection - control: direct front rotary handle - vertical installation
    Compact : fixed NSX250 with earth leakage protection - control: direct front rotary handle - vertical installation
    Compact : plug-in NSX100...160 with earth leakage protection - control: direct front rotary handle - vertical installation
    Compact : plug-in NSX250 with earth leakage protection - control: direct front rotary handle - vertical installation
    Compact : drawout NSX100...160 with earth leakage protection - control: direct front rotary handle - vertical installation
    Compact : drawout NSX250 with earth leakage protection - control: direct front rotary handle - vertical installation
    Compact : fixed NSX100...160 with earth leakage protection - control: motor mechanism - vertical installation
    Compact : fixed NSX250 with earth leakage protection - control: motor mechanism - vertical installation
    Compact : plug-in NSX100...160 with earth leakage protection - control: motor mechanism - vertical installation
    Compact : plug-in NSX250 with earth leakage protection - control: motor mechanism - vertical installation
    Compact : drawout NSX100...160 with earth leakage protection - control: motor mechanism - vertical installation
    Compact : drawout NSX250 with earth leakage protection - control: motor mechanism - vertical installation
    Easypact : fixed CVS100...160 with earth leakage protection - control: direct front rotary handle - vertical installation
    Easypact : fixed CVS250 with earth leakage protection - control: direct front rotary handle - vertical installation
    poles description
    4 x 3P : mounting plate support : CVS100...160 vertical installation
    3 x 4P : mounting plate support : CVS100...160 vertical installation
    4 x 3P : mounting plate support : CVS250 vertical installation
    3 x 4P : mounting plate support : CVS250 vertical installation
    4 x 3P : mounting plate support : NSX100...160 vertical installation
    3 x 4P : mounting plate support : NSX100...160 vertical installation
    4 x 3P : mounting plate support : NSX250 vertical installation
    3 x 4P : mounting plate support : NSX250 vertical installation
    2 x 3P : mounting plate support : NSX100...160 vertical installation
    2 x 4P : mounting plate support : NSX100...160 vertical installation
    2 x 3P : mounting plate support : NSX250 vertical installation
    2 x 4P : mounting plate support : NSX250 vertical installation
    operating position
    Vertical
    Complementary
    enclosure/cubicle description
    Floor-standing enclosure - width 600 mm
    Wall-mounted enclosure - width 600 mm
    Cubicle - width 650 mm, depth 400 mm
    connection position
    Direct connection
    Linergy FC
    number of vertical modules [50 mm]
    7
    standards
    IEC 61439-2
    IEC 61439-1
    product certifications
    ASEFA
    quantity per set
    Set of 1
    height
    350 mm
    width
    500 mm
    product weight
    1.26 kg
    material
    Steel
    surface finish
    Matt
    Smooth
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    colour
    White RAL 9001
    Environment
    IK degree of protection
    IK07 conforming to EN/IEC 62262
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    catalogue Prisma G (Version 3.1)
    Date 7/18/18
    Size 73.3 MB
    Catalogue Prisma P 2018 (Version 4.1)
    Date 10/5/18
    Size 85.6 MB
    CAD
    Date
    Size
    Add to My Documents
    FR.PL.3-4 V.VIGI NS250ROT/MOT. (Version 1.0)
    Date 7/30/13
    Size 305.4 KB
    Date 7/30/13
    Size 242.4 KB
    Front plate for 3-4 vertical Vigi NSX250 with rotary handle or motor mechanism (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    M.plate V. fix. NS-INS250 rot. W250 (Version 00)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP-PRISMA G WALL MOUNTED ENCLOSURE Up to 630A – IP30 (Version 2.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.