Nigeria
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

FRONT PLATE NSX/CVS 630 VERTICAL FIXED ROTARY HANDLE W300 12M

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Prisma
    range compatibility
    Prisma G duct
    Prisma P
    product or component type
    Front plate
    accessory / separate part category
    Installation accessory
    type of front plate
    Cut-out
    installed device
    Compact: fixed NSX400 without earth leakage protection - control: toggle - vertical installation
    Easypact: fixed CVS400 without earth leakage protection - control: direct front rotary handle - vertical installation
    Easypact: fixed CVS630 without earth leakage protection - control: direct front rotary handle - vertical installation
    Compact: fixed NSX400 without earth leakage protection - control: direct front rotary handle - vertical installation
    Compact: plug-in NSX400 without earth leakage protection - control: toggle - vertical installation
    Compact: fixed NSX400 without earth leakage protection - control: motor mechanism - vertical installation
    Compact: plug-in NSX400 without earth leakage protection - control: direct front rotary handle - vertical installation
    Compact: plug-in NSX400 without earth leakage protection - control: motor mechanism - vertical installation
    Compact: fixed NSX630 without earth leakage protection - control: toggle - vertical installation
    Compact: fixed NSX630 without earth leakage protection - control: direct front rotary handle - vertical installation
    Compact: plug-in NSX630 without earth leakage protection - control: toggle - vertical installation
    Compact: fixed NSX630 without earth leakage protection - control: motor mechanism - vertical installation
    Compact: plug-in NSX630 without earth leakage protection - control: direct front rotary handle - vertical installation
    Compact: plug-in NSX630 without earth leakage protection - control: motor mechanism - vertical installation
    poles description
    1 x 4P: mounting plate support: NSX400 vertical installation
    1 x 3P: mounting plate support: CVS400 vertical installation
    1 x 4P: mounting plate support: CVS400 vertical installation
    1 x 3P: mounting plate support: CVS630 vertical installation
    1 x 4P: mounting plate support: CVS630 vertical installation
    1 x 3P: mounting plate support: NSX400 vertical installation
    1 x 3P: mounting plate support: NSX630 vertical installation
    1 x 4P: mounting plate support: NSX630 vertical installation
    operating position
    Vertical
    Complementary
    enclosure/cubicle description
    Floor-standing duct - width 300 mm
    Wall-mounted duct - width 300 mm
    Cubicle - width 400 mm depth 400 mm
    connection position
    Direct connection
    Front connection
    number of vertical modules [50 mm]
    12
    standards
    IEC 61439-2
    IEC 61439-1
    product certifications
    ASEFA
    quantity per set
    Set of 1
    height
    600 mm
    width
    300 mm
    product weight
    1.24 kg
    material
    Steel
    surface finish
    Smooth
    Matt
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    colour
    White (RAL 9001)
    Environment
    IK degree of protection
    IK07 conforming to EN/IEC 62262
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue Prisma P 2018 (Version 4.1)
    Date 10/5/18
    Size 85.6 MB
    catalogue Prisma G (Version 3.1)
    Date 7/18/18
    Size 73.3 MB
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for 03283: front plate NSX/CVS 630 vertical fixed rotary handle W300 12M (Version 2.0)
    FR.PL.V.NS630 ROT/MOT.W250 (Version 1.0)
    Date 7/30/13
    Size 537.8 KB
    Date 7/30/13
    Size 762.5 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    M.plate V. fix. NS-INS250 rot. W250 (Version 00)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 7/18/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP-PRISMA G WALL MOUNTED ENCLOSURE Up to 630A – IP30 (Version 2.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 7/18/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.