Nigeria

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

front plate NSX630 vertical fixed toggle W300 8M

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Prisma
    range compatibility
    Prisma G
    product or component type
    Front plate
    accessory / separate part category
    Installation accessory
    type of front plate
    Cut-out
    installed device
    Compact : fixed NSX400 without earth leakage protection - control: toggle - vertical installation
    Compact : fixed NSX630 without earth leakage protection - control: toggle - vertical installation
    poles description
    1 x 4P : mounting plate support : NSX400 vertical installation
    1 x 3P : mounting plate support : NSX400 vertical installation
    1 x 3P : mounting plate support : NSX630 vertical installation
    1 x 4P : mounting plate support : NSX630 vertical installation
    operating position
    Vertical
    Complementary
    enclosure/cubicle description
    Floor-standing duct - width 300 mm
    Wall-mounted duct - width 300 mm
    connection position
    Direct connection
    number of vertical modules [50 mm]
    8
    standards
    IEC 61439-2
    IEC 61439-1
    product certifications
    ASEFA
    quantity per set
    Set of 1
    height
    400 mm
    width
    250 mm
    product weight
    0.8 kg
    material
    Steel
    surface finish
    Matt
    Smooth
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    colour
    White RAL 9001
    Environment
    IK degree of protection
    IK07 conforming to EN/IEC 62262
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    catalogue Prisma G (Version 3.1)
    Date 7/18/18
    Size 73.3 MB
    CAD
    Date
    Size
    Add to My Documents
    FR.PL. V.NSX630 FIX/MAN. L250 (Version 1.0)
    Date 7/29/13
    Size 335.7 KB
    Date 7/29/13
    Size 332 KB
    Front plate for vertical fixed NSX630, with toggle, W = 250 mm (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    M.plate V. fix. NS-INS250 rot. W250 (Version 00)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 5/2/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP-PRISMA G WALL MOUNTED ENCLOSURE Up to 630A – IP30 (Version 2.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 5/2/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.