Nigeria

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Linergy DP 4P distribution block -compact NSX,INS - 250A -36 holes quick connect

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Linergy
    product name
    Linergy DP
    IP degree of protection
    IPxx B
    product or component type
    Distribution block
    accessory / separate part category
    Current distribution accessory
    product compatibility
    Spacial enclosures
    Complementary
    mounting support
    DIN rail
    Prisma mounting plate
    installed device
    Compact : fixed INS250 - control: direct front rotary handle - horizontal installation
    Compact : fixed INS250 - control: direct front rotary handle - vertical installation
    Compact : fixed INV250 - control: direct front rotary handle - horizontal installation
    Compact : fixed INV250 - control: direct front rotary handle - vertical installation
    Easypact : fixed CVS100...160 without earth leakage protection - control: toggle - horizontal installation
    Easypact : fixed CVS250 without earth leakage protection - control: toggle - horizontal installation
    Compact : fixed INV100 - control: direct front rotary handle - horizontal installation
    Compact : fixed INV160 - control: direct front rotary handle - horizontal installation
    Compact : fixed INV200 - control: direct front rotary handle - horizontal installation
    Compact : fixed NSX100...160 without earth leakage protection - control: direct front rotary handle - horizontal installation
    Compact : fixed NSX250 without earth leakage protection - control: direct front rotary handle - horizontal installation
    Compact : fixed NSX100...160 without earth leakage protection - control: toggle - horizontal installation
    Compact : fixed NSX250 without earth leakage protection - control: toggle - horizontal installation
    Easypact : fixed CVS100...160 without earth leakage protection - control: direct front rotary handle - horizontal installation
    Easypact : fixed CVS250 without earth leakage protection - control: direct front rotary handle - horizontal installation
    Compact : fixed NSX100...160 without earth leakage protection - control: motor mechanism - horizontal installation
    Compact : fixed NSX250 without earth leakage protection - control: motor mechanism - horizontal installation
    Easypact : fixed CVS100...160 with earth leakage protection - control: toggle - horizontal installation
    Easypact : fixed CVS250 with earth leakage protection - control: toggle - horizontal installation
    Compact : fixed NSX100...160 with earth leakage protection - control: toggle - vertical installation
    Compact : fixed NSX250 with earth leakage protection - control: toggle - vertical installation
    Compact : fixed NSX100...160 without earth leakage protection - control: toggle - vertical installation
    Compact : fixed NSX250 without earth leakage protection - control: toggle - vertical installation
    Compact : fixed NSX100...160 without earth leakage protection - control: direct front rotary handle - vertical installation
    Compact : fixed NSX250 without earth leakage protection - control: direct front rotary handle - vertical installation
    Easypact : fixed CVS100...160 without earth leakage protection - control: toggle - vertical installation
    Easypact : fixed CVS250 without earth leakage protection - control: toggle - vertical installation
    Easypact : fixed CVS100...160 without earth leakage protection - control: direct front rotary handle - vertical installation
    Easypact : fixed CVS250 without earth leakage protection - control: direct front rotary handle - vertical installation
    Compact : fixed NSX100...160 with earth leakage protection - control: direct front rotary handle - vertical installation
    Compact : fixed NSX250 with earth leakage protection - control: direct front rotary handle - vertical installation
    Easypact : fixed CVS100...160 with earth leakage protection - control: direct front rotary handle - vertical installation
    Easypact : fixed CVS250 with earth leakage protection - control: direct front rotary handle - vertical installation
    Compact : fixed INV100 - control: direct front rotary handle - vertical installation
    Compact : fixed INV160 - control: direct front rotary handle - vertical installation
    Compact : fixed INV200 - control: direct front rotary handle - vertical installation
    Easypact : fixed CVS100...160 with earth leakage protection - control: toggle - vertical installation
    Easypact : fixed CVS250 with earth leakage protection - control: toggle - vertical installation
    Compact : plug-in NSX100...160 without earth leakage protection - control: toggle - horizontal installation
    Compact : plug-in NSX250 without earth leakage protection - control: toggle - horizontal installation
    Compact : fixed NSX100...160 with earth leakage protection - control: toggle - horizontal installation
    Compact : fixed NSX250 with earth leakage protection - control: toggle - horizontal installation
    Compact : fixed NSX100...160 with earth leakage protection - control: direct front rotary handle - horizontal installation
    Compact : fixed NSX250 with earth leakage protection - control: direct front rotary handle - horizontal installation
    Easypact : fixed CVS100...160 with earth leakage protection - control: direct front rotary handle - horizontal installation
    Easypact : fixed CVS250 with earth leakage protection - control: direct front rotary handle - horizontal installation
    Compact : fixed NSX100...250 and ammeter without earth leakage protection - control: toggle - horizontal installation
    Compact : fixed INS250 - control: lateral handle - vertical installation
    Compact : fixed INV250 - control: lateral handle - vertical installation
    poles description
    4P
    [Ue] rated operational voltage
    690 V AC
    [Ui] rated insulation voltage
    750 V AC
    [Uimp] rated impulse withstand voltage
    8 kV
    [Ie] rated operational current
    250 A
    [Icw] rated short-time withstand current
    8.5 kA 1 s
    [Ipk] rated peak withstand current
    30 kA
    I²t on activation
    72250000 A².s
    connections - terminals
    Supply : direct connection 120 mm²
    Distribution : spring terminal (phase) , 6 x 4...10 mm² (flexible)
    Distribution : spring terminal (phase) , 3 x 6...16 mm² (flexible)
    Distribution : spring terminal (phase) , 6 x 4...10 mm² (rigid)
    Distribution : spring terminal (phase) , 3 x 6...16 mm² (rigid)
    height
    140 mm
    width
    138 mm
    depth
    63 mm
    product weight
    0.96 kg
    Environment
    pollution degree
    3
    overvoltage category
    III
    resistance to incandescent wire
    960 °C conforming to IEC 60695-2-11
    standards
    IEC 61439-2
    IEC 61439-1
    product certifications
    ASEFA
    ambient air temperature for operation
    -25...55 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    catalogue Prisma G (Version 3.1)
    Date 7/18/18
    Size 73.3 MB
    Catalogue Prisma P 2018 (Version 4.1)
    Date 10/5/18
    Size 85.6 MB
    Linergy - Distribution and connection systems catalogue - English (Version 2.2)
    User guide
    Date
    Size
    Add to My Documents
    Compact NSX100-630 - User guide (Version 00)
    Date 3/14/19
    Size 13.2 MB
    CAD
    Date
    Size
    Add to My Documents
    Linergy DP 4P distribution block/Compact NSX/INS 250A 36 holes QUICK connection (Version 1.0)
    POLYBLOC 4P 250A (Version 1.0)
    Date 8/8/13
    Size 529.4 KB
    Date 8/8/13
    Size 477.7 KB
    distribution block 250 A for 9 cables 4P (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    Linergy DP - Distribution blocks - 3P - 4P - 250 A (Version 00)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP-PRISMA G WALL MOUNTED ENCLOSURE Up to 630A – IP30 (Version 2.0)
    Prisma L Wall mounted switchboards up to 630A - PEP (Version 1.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.