Nigeria
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Connection Fixed MTZ1/NT 4P 1600A Prisma P

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Prisma
    product or component type
    Connection
    accessory / separate part category
    Current distribution accessory
    Complementary
    cubicle-device connection
    Linergy busbar
    poles description
    4P
    installation description
    Cubicle - width 650 mm
    cubicle depth
    400 mm: front
    400 + 400 mm: rear
    installed device
    Masterpact: fixed NT16 - control: toggle vertical installation
    Masterpact: fixed NT16 - control: motor mechanism vertical installation
    [Ie] rated operational current
    1600 A
    busbar cross section
    80 x 10 mm
    quantity per set
    Set of 1
    height
    150 mm
    width
    550 mm
    depth
    300 mm
    net weight
    18.34 kg
    Environment
    standards
    IEC 61439-2
    IEC 61439-1
    product certifications
    ASEFA
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Download RoHS China Declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue Prisma P 2018 (Version 4.1)
    Date 7/1/18
    Size 85.6 MB
    CAD
    Date
    Size
    Add to My Documents
    1600A CONN.V.FIX.NT 4P (Version 1.0)
    Date 8/7/13
    Size 1,020.9 KB
    Date 8/7/13
    Size 389.2 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    1250/1600A connection for NS1600-NT (Version 00)
    End of Life Information
    Date
    Size
    Add to My Documents
    PRISMA P CUBICLES - EoLi (Version 1.0)
    Date 1/16/15
    Size 297.9 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 8/17/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Prisma P - PEP (Version 1.0)
    Date 4/10/13
    Size 269.6 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 8/17/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /