Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Compact NS < 630A
29466 Picture of product Schneider Electric
Discontinued

29466

29466 Picture of product Schneider Electric
Discontinued
29466

weatherproof enclosure - plastic - for Vigicompact NS100..160

Show more characteristics
29466  has not been replaced. Please contact your customer care centre for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    enclosure type
    Weatherproof enclosure
    range of product
    NS100...250
    range
    ComPact
    product or component type
    Insulated enclosure
    accessory / separate part category
    Enclosure accessory
    range compatibility
    ComPact NS circuit breaker
    enclosure material
    Polyester
    Complementary
    enclosure mounting
    Surface
    installed device
    VigiCompact NS160
    VigiCompact NS100
    type of front cover
    Transparent
    width
    270 mm
    height
    360 mm
    depth
    235 mm
    Environment
    IP degree of protection
    IP55
    Packing Units
    Package 1 Weight
    4.790 kg
    Package 1 Height
    16.500 cm
    Package 1 width
    28.000 cm
    Package 1 Length
    55.000 cm
    Contractual warranty
    Warranty
    18 months
  • View more
    View less

    Documents

    Language
    • All Languages1
    • English1
    • Chinese1
    • French1
    • German1
    • Italian1
    • Portuguese1
    • Russian1
    • Spanish1
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.3 MB
    Date 2/28/13
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.