Nigeria

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

circuit breaker Masterpact NT16H2 - 1600 A - 4 poles - drawout - w/o trip unit

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Masterpact NT
    product or component type
    Basic frame
    device short name
    Masterpact NT16
    circuit breaker name
    Masterpact NT16H2
    poles description
    4P
    neutral position
    Left
    network type
    AC
    breaking capacity code
    H2
    suitability for isolation
    Yes conforming to IEC 60947-2
    utilisation category
    Category B
    Complementary
    network frequency
    50/60 Hz
    control type
    Push-button
    mounting mode
    Drawout
    [In] rated current
    1600 A ( 40 °C )
    [Ui] rated insulation voltage
    1000 V AC 50/60 Hz conforming to IEC 60947-2
    [Uimp] rated impulse withstand voltage
    12 kV conforming to IEC 60947-2
    [Icm] rated short-circuit making capacity
    105 kA 220/415 V AC 50/60 Hz
    105 kA 440 V AC 50/60 Hz
    88 kA 525 V AC 50/60 Hz
    88 kA 690 V AC 50/60 Hz
    [Ue] rated operational voltage
    690 V AC 50/60 Hz conforming to IEC 60947-2
    circuit breaker CT rating
    1600 A
    breaking capacity
    50 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
    50 kA Icu at 220...240 V AC 50/60 Hz conforming to IEC 60947-2
    42 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2
    42 kA Icu at 690 V AC 50/60 Hz conforming to IEC 60947-2
    50 kA Icu at 380...415 V AC 50/60 Hz conforming to IEC 60947-2
    [Ics] rated service breaking capacity
    Ics 50 kA 440 V AC 50/60 Hz conforming to IEC 60947-2
    Ics 42 kA 525 V AC 50/60 Hz conforming to IEC 60947-2
    Ics 42 kA 690 V AC 50/60 Hz conforming to IEC 60947-2
    Ics 50 kA 220/415 V AC 50/60 Hz conforming to IEC 60947-2
    protection type
    Without protection
    mechanical durability
    12500 cycles without maintenance conforming to IEC 60947-2
    electrical durability
    AC-23A : 3000 cycles 690 V AC 50/60 Hz without maintenance conforming to IEC 60947-2
    AC-23A : 6000 cycles 440 V AC 50/60 Hz without maintenance conforming to IEC 60947-2
    AC-3 : 6000 cycles 440 V AC 50/60 Hz without maintenance conforming to IEC 60947-2
    3000 cycles 690 V AC 50/60 Hz without maintenance conforming to IEC 60947-2
    6000 cycles 440 V AC 50/60 Hz without maintenance conforming to IEC 60947-2
    connection pitch
    70 mm
    [Icw] rated short-time withstand current
    20 kA ( 3 s ) conforming to IEC 60947-2
    42 kA ( 0.5 s ) conforming to IEC 60947-2
    42 kA ( 1 s ) conforming to IEC 60947-2
    integral instant protection
    81...99 kA
    maximum breaking time
    25 ms
    closing response time
    < 50 ms
    height
    322 mm
    width
    358 mm
    depth
    276.5 mm
    Environment
    standards
    IEC 60947-2
    product certifications
    LCIE
    ASEFA
    pollution degree
    3 conforming to IEC 60664-1
    ambient air temperature for operation
    -25...70 °C
    ambient air temperature for storage
    -40...85 °C
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • Chinese
    • German
    User guide
    Date
    Size
    Add to My Documents
    Guide d'exploitation Masterpact NT06-16 CEI (Version 07)
    User manual Masterpact NT06-16 IEC (Version 06)
    CAD
    Date
    Size
    Add to My Documents
    Basic circuit breaker Masterpact NT06 to NT16 4P; withdrawable device (Version 1.0)
    4P BASIC FRAME DRAWOUT (Version 1.0)
    Date 9/12/13
    Size 948.2 KB
    Date 9/12/13
    Size 409.9 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Masterpact NT - Circuit breaker accessories (Version 01)
    OFF" position lock - Masterpact NT (Version 03)
    Manual del usuario Masterpact NT06-16 CEI (Version 01)
    Fixed and drawout circuit breaker - Masterpact NT (Version 12)
    End of Life Information
    Date
    Size
    Add to My Documents
    End-of-Life Instructions Masterpact NT (Version 2.0)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP Masterpact NT (Version 1.1)
    Date 7/31/17
    Size 979.5 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.