Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Altistart 01
ATS01N222RT Picture of product Schneider Electric

ATS01N222RT

ATS01N222RT Picture of product Schneider Electric
ATS01N222RT

soft starter for asynchronous motor - ATS01 - 22 A - 460..480 V

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Altistart 01
    product or component type
    Soft starter
    product destination
    Asynchronous motors
    product specific application
    Simple machine
    device short name
    ATS01
    network number of phases
    3 phases
    [Us] rated supply voltage
    460...480 V - 10...10 %
    motor power hp
    10 hp, 3 phases at 460...480 V
    15 hp, 3 phases at 460...480 V
    IcL starter rating
    22 A
    utilisation category
    AC-53B conforming to EN/IEC 60947-4-2
    current consumption
    110 A at nominal load
    type of start
    Start with voltage ramp
    power dissipation in W
    124.5 W in transient state
    4.5 W at full load and at end of starting
    Complementary
    assembly style
    With heat sink
    function available
    Integrated bypass
    supply voltage limits
    414…528 V
    supply frequency
    50...60 Hz - 5...5 %
    network frequency
    47.5...63 Hz
    output voltage
    <= power supply voltage
    [Uc] control circuit voltage
    Built into the starter
    starting time
    1 s / 100
    5 s / 20
    10 s / 10
    Adjustable from 1 to 10 s
    decel