Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys DF, LS1/GK1
DF2CA32 Picture of product Schneider Electric

DF2CA32

Green premium brand logo
DF2CA32 Picture of product Schneider Electric
DF2CA32
Green premium brand logo

NFC cartridge fuses, Tesys GS, cylindrical 10 mm x 38 mm, fuse type aM, 400VAC, 32 A, without striker

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    TeSys fuse-disconnector
    product or component type
    Cartridge fuse
    device short name
    DF2
    [Ue] rated operational voltage
    400 V AC
    fuse size
    10 x 38 mm
    fuse type
    NFC
    Quantity per set
    Set of 10
    Complementary
    [In] rated current
    32 A 500 V
    fuse curve
    AM
    net weight
    0.01 kg
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    8 g
    Package 1 Height
    1.3 cm
    Package 1 width
    5.4 cm
    Package 1 Length
    8 cm
    Unit Type of Package 2
    BB1
    Number of Units in Package 2
    10
    Package 2 Weight
    83 g
    Package 2 Height
    1.3 cm
    Package 2 width
    5.4 cm
    Package 2 Length
    8 cm
    Unit Type of Package 3
    S01
    Number of Units in Package 3
    720
    Package 3 Weight