-
Characteristics
Main range of product Linergyproduct or component type Cable endcable end size Longstandards NF C 63-023type of packing String of bagsQuantity per set 10 sets of 100cable cross section 2.5 mm²Complementary cable end type Single conductoradditional information Without marker tag holdercolour Greybezel material Halogen-free plastictube material Copper conforming to ISO 1337number of cables 1AWG gauge AWG 14bezel size Ø 4.7 mmtube diameter 2.5 mmlength 24 mmtube length 18 mmnet weight 0.254 kgEnvironment product certifications ULambient air temperature for operation -20…105 °CPacking Units Package 1 Weight 0.324 gPackage 1 Height 0.100 dmPackage 1 width 0.800 dmPackage 1 Length 0.900 dmOffer Sustainability Sustainable offer status Green Premium productREACh Regulation