Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Linergy TR Cable ends
DZ5CEB005 Picture of product Schneider Electric
Discontinued

DZ5CEB005

Green premium brand logo
DZ5CEB005 Picture of product Schneider Electric
Discontinued
DZ5CEB005
Green premium brand logo

CABLE END BAND 0.5MM2

Show more characteristics
Commercial status
Discontinued on 01 November 2020
End-of-service on 03 November 2020
DZ5CEB005  has not been replaced. Please contact your customer care centre for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Linergy
    product or component type
    Cable end
    cable end size
    Medium
    standards
    NF C 63-023
    type of packing
    Bag
    Quantity per set
    10 sets of 50
    cable cross section
    0.5 mm²
    Complementary
    cable end type
    Single conductor
    additional information
    Without marker tag holder
    colour
    White
    bezel material
    Halogen-free plastic
    tube material
    Copper conforming to ISO 1337
    number of cables
    1
    AWG gauge
    AWG 22