Nigeria
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

cam changeover switch - 3-pole - 60° - 32 A - screw mounting

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony K
    product or component type
    Complete cam switch
    component name
    K30
    [Ith] conventional free air thermal current
    32 A
    mounting location
    Front
    fixing mode
    4 holes
    cam switch head type
    With front plate 64 x 64 mm
    type of operator
    Black handle
    rotary handle padlocking
    Without
    presentation of legend
    With metallic legend, 1 - 2 black marking
    cam switch function
    Changeover switch
    return
    Without
    off position
    Without Off position
    poles description
    3P
    switching positions
    Left: 330°
    Right: 30°
    IP degree of protection
    IP40 conforming to IEC 529
    IP40 conforming to NF C 20-010
    Complementary
    switching angle
    30 °
    [Ui] rated insulation voltage
    690 V (pollution degree 3) conforming to EN 60947-1
    690 V (pollution degree 3) conforming to IEC 60947-1
    short-circuit current
    5000 A
    short-circuit protection
    50 A cartridge fuse, type gG
    [Uimp] rated impulse withstand voltage
    6 kV conforming to EN 947-1
    6 kV conforming to IEC 947-1
    contact operation
    Slow-break
    positive opening
    With
    electrical connection
    Captive screw clamp terminals flexible, clamping capacity: 2 x 4 mm²
    Captive screw clamp terminals solid, clamping capacity: 2 x 6 mm²
    tightening torque
    1.2 N.m
    switching capacity in mA
    11000 mA DC at 120 V 2 contact(s) for inductive load (T = 50 ms)
    11000 mA DC at 180 V 3 contact(s) for inductive load (T = 50 ms)
    11000 mA DC at 60 V 1 contact(s) for inductive load (T = 50 ms)
    1200 mA DC at 220 V 1 contact(s) for resistive load (T = 1 ms)
    1200 mA DC at 440 V 2 contact(s) for resistive load (T = 1 ms)
    1200 mA DC at 660 V 3 contact(s) for resistive load (T = 1 ms)
    16000 mA DC at 140 V 3 contact(s) for inductive load (T = 50 ms)
    16000 mA DC at 48 V 1 contact(s) for inductive load (T = 50 ms)
    16000 mA DC at 95 V 2 contact(s) for inductive load (T = 50 ms)
    23000 mA DC at 120 V 2 contact(s) for resistive load (T = 1 ms)
    23000 mA DC at 180 V 3 contact(s) for resistive load (T = 1 ms)
    23000 mA DC at 60 V 1 contact(s) for resistive load (T = 1 ms)
    25000 mA DC at 30 V 1 contact(s) for inductive load (T = 50 ms)
    25000 mA DC at 60 V 2 contact(s) for inductive load (T = 50 ms)
    25000 mA DC at 90 V 3 contact(s) for inductive load (T = 50 ms)
    3200 mA DC at 110 V 1 contact(s) for inductive load (T = 50 ms)
    3200 mA DC at 220 V 2 contact(s) for inductive load (T = 50 ms)
    3200 mA DC at 330 V 3 contact(s) for inductive load (T = 50 ms)
    32000 mA DC at 140 V 3 contact(s) for resistive load (T = 1 ms)
    32000 mA DC at 24 V 1 contact(s) for inductive load (T = 50 ms)
    32000 mA DC at 24 V 1 contact(s) for resistive load (T = 1 ms)
    32000 mA DC at 48 V 1 contact(s) for resistive load (T = 1 ms)
    32000 mA DC at 48 V 2 contact(s) for inductive load (T = 50 ms)
    32000 mA DC at 48 V 2 contact(s) for resistive load (T = 1 ms)
    32000 mA DC at 70 V 3 contact(s) for inductive load (T = 50 ms)
    32000 mA DC at 70 V 3 contact(s) for resistive load (T = 1 ms)
    32000 mA DC at 95 V 2 contact(s) for resistive load (T = 1 ms)
    400 mA DC at 440 V 1 contact(s) for resistive load (T = 1 ms)
    400 mA DC at 660 V 2 contact(s) for resistive load (T = 1 ms)
    6500 mA DC at 110 V 1 contact(s) for resistive load (T = 1 ms)
    6500 mA DC at 220 V 2 contact(s) for resistive load (T = 1 ms)
    6500 mA DC at 330 V 3 contact(s) for resistive load (T = 1 ms)
    mechanical durability
    300000 cycles
    CAD overall width
    64 mm
    CAD overall height
    64 mm
    CAD overall depth
    106 mm
    product weight
    0.425 kg
    Environment
    standards
    EN/IEC 60947-3
    product certifications
    CULus 120 V 2 hp 1 phase
    CULus 240 V 5 hp 1 phase
    CULus 240 V 5 hp 3 phases
    CULus 480 V 20 hp 3 phases
    protective treatment
    TC
    ambient air temperature for operation
    -25…55 °C
    ambient air temperature for storage
    -40…70 °C
    overvoltage category
    Class II conforming to IEC 60536
    Class II conforming to NF C 20-030
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Catalog of Harmony K, cam switches (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    K10, K30, K50, K63, K115, K150 Cam switches (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    K30, K50, K63, K115, K150 Cam switches (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 7/16/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 7/16/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions
    Front Mounting


    e
    support panel thickness 0.5 to 5.5 mm / 0.02 to 0.22 in in.

    a

    b

    c

    D1

    mm

    in.

    mm

    in.

    mm

    in.

    mm

    in.

    66.4

    2.61

    58

    2.28

    64

    2.52

    4.1

    0.16


  • Mounting and Clearance

    Panel Cut-Out
    Front Mounting


    D2

    D3

    G1

    mm

    in.

    mm

    in.

    mm

    in.

    4.5

    0.18

    10

    0.39

    48

    1.89


  • Technical Description

    Link Positions (Factory Mounted)


    I1
    Input 1
    I2
    Input 2


    Marking



    Angular Position of Switch



    Switching Program



    Convention Used for Switching Program Representation

    Contact closed

    Contact closed in 2 positions and maintained between the 2 positions

    Sealed assembly for auto-maintain control

    Overlapping contacts

    Spring return position: for a switching angle of 90°, spring return is over 30° after the last position (for a maximum of 3 simultaneous contacts).

    Example: